AD571

NOT RECOMMENDED FOR NEW DESIGNS

10-Bit, A/D Converter, Complete with Reference and Clock

Part Models
4
1ku List Price
Starting From $113.13
Viewing:

Part Details

  • Complete A/D Converter with Reference and Clock
  • Fast Successive Approximation Conversion: 40 µs
  • Digital Multiplexing: Three-State Outputs
  • Low Cost Monolithic Construction
  • 18-Pin Ceramic DIP
  • No Missing Codes Over Temperature
    0°C to +70°C: AD571K
    –55°C to +125°C: AD571S
AD571
10-Bit, A/D Converter, Complete with Reference and Clock
AD571 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed