AD5696

PRODUCTION

Quad, 16-Bit nanoDAC+™ with I2C Interface

Part Models
6
1ku List Price
Starting From $9.26

Part Details

  • High relative accuracy (INL): ±2 LSB maximum at 16 bits
  • Tiny package: 3 mm × 3 mm, 16-lead LFCSP
  • Total unadjusted error (TUE): ±0.1% of FSR maximum
  • Offset error: ±1.5 mV maximum
  • Gain error: ±0.1% of FSR maximum
  • High drive capability: 20 mA, 0.5 V from supply rails
  • User-selectable gain of 1 or 2 (GAIN pin)
  • Reset to zero scale or midscale (RSTSEL pin)
  • 1.8 V logic compatibility
  • 400 kHz I2C-compatible serial interface
  • 4 I2C addresses available
  • Low glitch: 0.5 nV-sec
  • Low power: 1.8 mW at 3 V
  • 2.7 V to 5.5 V power supply
  • −40°C to +105°C temperature range
AD5696
Quad, 16-Bit nanoDAC+™ with I2C Interface
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Industrial 4-20mA Driver 1
AD5750-2 PRODUCTION Industrial Current/Voltage Output Driver with Programmable Ranges
Standard Digital Isolators 1
ADUM1400 PRODUCTION Quad-Channel Digital Isolator (4/0 Channel Directionality)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD5696R

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD5696RARDZ

Evaluation Board for AD5696R (I2C, TSSOP)

Features and Benefits

  • Full featured evaluation boards for the AD5696R (I2C, TSSOP)
  • On-board references
  • Various link options
  • PC control in conjunction with the Analog Devices, Inc., EVALSDP-CK1Z (SDP-K1) controller board

Product Details

This user guide details the operation of the EVAL-AD5686RARDZ (serial peripheral interface (SPI)) evaluation board and the EVALAD5696RARDZ (I2C) evaluation board for the AD5686R (SPI) and the AD5696R (I2C), respectively, which are both quad-channel, voltage output digital-to-analog converters (DACs).

The EVAL-AD5686RARDZ and the EVAL-AD5696RARDZ are designed to facilitate quick prototyping of the AD5686R circuit and the AD5696R circuit, respectively, thereby reducing design time. Both devices operate from a single 2.7 V to 5.5 V supply. Additionally, these devices also incorporate an internal 2.5 V reference. However, if required, a different reference voltage can be applied via the EXT_REF SMB connector. Although these two DACs share common features, they differ in their digital interface protocols. The AD5686R uses SPI whereas the AD5696R uses I2C.

The EVAL-AD5686RARDZ and the EVAL-AD5696RARDZ interface with the USB port of a PC via a system demonstration platform (SDP) controller board. The analysis, control, evaluation (ACE) software is available for download from both the EVAL-AD5686RARDZ product page and the EVAL-AD5696RARDZ product page. The ACE software can be used with the EVAL-AD5686RARDZ or the EVAL-AD5696RARDZ to allow the user to program the AD5686R and the AD5696R, respectively. A PMOD connection can also be found on the evaluation board to allow the connection of microcontrollers without the SDP controller board. Note that when a microcontroller is used through the PMOD connection, the SDP controller board must be disconnected. Therefore, the user cannot use the ACE software.

The EVAL-AD5686RARDZ and the EVAL-AD5696RARDZ both require the EVAL-SDP-CK1Z (SDP-K1) controller board, which is available for purchase from Analog Devices.

For full details, see the AD5686R data sheet or the AD5696R data sheet, which must be consulted in conjunction with this user guide when using either the EVAL-AD5686RARDZ or the EVALAD5696RARDZ.

eval board
EVAL-AD5696R

AD5696R Evaluation Board

Product Details

The EVAL-AD5696RSDZ evaluation board is designed to help users quickly prototype AD5696R circuits and reduce design time. The AD5696R operates from a single 2.7 V to 5.5 V supply. The AD5696R incorporates an internal 2.5 V reference to give an output voltage of 2.5 V or 5 V. The EVAL-AD5696RSDZ evaluation board also incorporates additional voltage references.


The EVAL-AD5696RSDZ interfaces to the USB port of a PC via a system demonstration platform (SDP) board. The analysis control evaluation (ACE) software is available for download from the EVAL-AD5696RSDZ product page to use with the evaluation board to allow the user to program the AD5696R. A PMOD connection is also available to allow the connection of microcontrollers to the evaluation board without the SDP board. Note that when a microcontroller is used through the PMOD connection, the SDP board must be disconnected, and the user is unable to operate the ACE software.


The EVAL-AD5696RSDZ evaluation board is compatible with any Analog Devices SDP board, which can be purchased separately.


For full details, see the AD5696R data sheet, which must be used in conjunction with UG-726 when using the EVAL-AD5696RSDZ evaluation board.

EVAL-AD5696RARDZ
Evaluation Board for AD5696R (I2C, TSSOP)
EVAL-AD5696R
AD5696R Evaluation Board

Latest Discussions

Recently Viewed