AD5693

PRODUCTION

Tiny 16-Bit I2C nanoDAC+, with ±2 (16-Bit) LSB INL

Part Models
1
1ku List Price
Starting From $2.94

Part Details

  • Ultrasmall package: 2 mm × 2 mm, 8-lead LFCSP
  • High relative accuracy (INL): ±2 LSB maximum at 16 bits
  • External reference only
  • Selectable span output: VREF or 2 × VREF
  • Total unadjusted error (TUE): ±0.06% of FSR maximum
    • Offset error: ±1.5 mV maximum
    • Gain error: ±0.05 % of FSR maximum
  • Low glitch: 0.1 nV-sec
  • High drive capability: 20 mA
  • Low power: 1.2 mW at 3.3 V
  • 1.8 V VLOGIC compatible
  • Wide operating temperature range: −40°C to +105°C
AD5693
Tiny 16-Bit I2C nanoDAC+, with ±2 (16-Bit) LSB INL
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 1
LT3040 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR Precision DAC/Reference Buffer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD5693R

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD5693RARDZ

Evaluation Board for AD5693R (I2C, MSOP)

Features and Benefits

  • Full-featured evaluation boards for the AD5693R (I2C, MSOP)
  • On-board reference
  • Various link options
  • PC control in conjunction with the Analog Devices, Inc., EVALSDP-CK1Z (SDP-K1) controller board

Product Details

This user guide details the operation of the EVAL-AD5683RARDZ (serial peripheral interface (SPI)) evaluation board and the EVALAD5693RARDZ (I2C) evaluation board for the AD5683R (SPI) and the AD5693R (I2C), respectively, which are both single-channel, serial voltage output digital-to-analog converters (DACs).

The EVAL-AD5683RARDZ and the EVAL-AD5693RARDZ are designed to facilitate quick prototyping of the AD5683R and AD5693R circuits, thereby reducing design time. Both devices operate from a single 2.7 V to 5.5 V supply. Additionally, these devices also incorporate an internal 2.5 V on-board reference. A different reference voltage can be applied via the EXT_REF SMB connector, if required. While sharing common features, the two DACs differ in their digital interface protocols. The AD5683R employs SPI, while the AD5693R employs I2C.

The EVAL-AD5683RARDZ and the EVAL-AD5693RARDZ interface with the USB port of a PC via the System Demonstration Platform (SDP) controller board (EVAL-SDP-CK1Z (SDP-K1)). The Analysis | Control | Evaluation (ACE) software is available for download from both the EVAL-AD5683RARDZ product page and the EVALAD5693RARDZ product page. This software can be used with either evaluation board to allow the user to program the AD5683R and AD5693R, respectively. A PMOD connection is also available to allow the connection of a microcontroller to either evaluation board. Note that when a microcontroller is used through the PMOD connection, the EVAL-SDP-CK1Z (SDP-K1) must be disconnected, and the user cannot use the ACE software.

The EVAL-AD5683RARDZ and the EVAL-AD5693RARDZ both require the EVAL-SDP-CK1Z (SDP-K1) controller board, which is available for purchase from Analog Devices.

For full details on the AD5683R and the AD5693R, see the AD5683R and AD5693R data sheets, which must be consulted in conjunction with this user guide when using either of the EVALAD5683RARDZ or the EVAL-AD5693RARDZ evaluation boards.

eval board
EVAL-AD5693R

AD5693R Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD5693R
  • On-board reference
  • Various link options
  • PC control in conjunction with the Analog Devices, Inc., SDP
  • PC software for control of DACs
  • On-board ADC for voltage readback

Product Details

The EVAL-AD5693RSDZ is designed to help customers quickly prototype AD5693R circuits and reduce design time. The AD5693R operates from a single 2.7 V to 5.5 V supply. The AD5693R incorporates an internal 2.5 V on-board reference to give an output voltage span of 2.5 V or 5 V.


The EVAL-AD5693RSDZ evaluation board interfaces to the USB port via the SDP board. The analysis control evaluation (ACE) software is available for download from the EVAL-AD5693RSDZ product page to use with the evaluation board to allow the user to program the AD5693R. The EVAL-AD5693RSDZ evaluation board requires the purchase of the EVAL-SDP-CB1Z (SDP-B) board or the EVAL-SDP-CS1Z (SDP-S) board.


For full details, consult the AD5693R data sheet, which must be used in conjunction with user guide (UG-675) when using the evaluation board.

EVAL-AD5693RARDZ
Evaluation Board for AD5693R (I2C, MSOP)
EVAL-AD5693R
AD5693R Evaluation Board

Latest Discussions

Recently Viewed