AD5676

PRODUCTION

Octal, 16-Bit nanoDAC+ with SPI Interface

Part Models
8
1ku List Price
Starting From $9.41

Part Details

  • High performance
    • High relative accuracy (INL): ±3 LSB maximum at 16 bits
    • Total unadjusted error (TUE): ±0.14% of FSR maximum
    • Offset error: ±1.5 mV maximum
    • Gain error: ±0.06% of FSR maximum
  • Wide operating ranges
    • −40°C to +125°C temperature range
    • 2.7 V to 5.5 V power supply
  • Easy implementation
    • User selectable gain of 1 or 2 (GAIN pin/gain bit)
    • Reset to zero scale or midscale (RSTSEL pin)
    • 1.8 V logic compatibility
  • 50 MHz SPI with readback or daisy chain
  • 20-lead, TSSOP and LFCSP RoHS-compliant packages
AD5676
Octal, 16-Bit nanoDAC+ with SPI Interface
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 1
ADP7102 RECOMMENDED FOR NEW DESIGNS 20 V, 300 mA, Low Noise, CMOS LDO
Series Voltage References 3
ADR425 PRODUCTION Ultraprecision, Low Noise, 5.00 V XFET® Voltage Reference
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD5676R

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

AD5672R/AD5676/AD5676R IBIS Models 2

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD5676

AD5676 and AD5676R Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD5676/AD5676R
  • Various link options
  • PC control in conjunction with the Analog Devices, Inc., EVAL-SDP-CB1Z system demonstration platform (SDP)

Product Details

The EVAL-AD5676SDZ/EVAL-AD5676RSDZ evaluation boards help users to quickly prototype new AD5676/AD5676R circuits and reduce design time. The AD5676/AD5676R operate from a single 2.7 V to 5.5 V supply. The AD5676R has an internal 2.5 V reference giving a maximum output voltage of 2.5 V or 5 V. The AD5676 does not have an internal reference; therefore, an ADR431 is provided on-board as a 2.5 V reference source. A different reference voltage can be applied via the EXT_REF SMB connector, if required.


Full data on the AD5676/AD5676R are available in the respective product data sheets, available from Analog Devices, which should be consulted in conjunction with user guide (UG-814) when using the evaluation boards.


The evaluation boards interface to the USB port of a PC via the SDP board. The Analysis Control Evaluation (ACE) software is available for use with the evaluation board to allow the user to program the AD5676/AD5676R.


The evaluation boards are compatible with the EVAL-SDP-CB1Z Blackfin® SDP controller board (SDP-B), which is available for order on the Analog Devices website at www.analog.com.

eval board
EVAL-AD5676R2ARDZ

Evaluating the AD5676R (SPI, TSSOP)

Features and Benefits

  • Full featured evaluation board for the AD5676R (SPI, TSSOP)
  • Various link options
  • PC control in conjunction with the Analog Devices, Inc., EVALSDP-CK1Z (SDP-K1) controller board

Product Details

The user guide details the operation of the EVAL-AD5675RARDZ (I2C) evaluation board and the EVAL-AD5676R2ARDZ (serial peripheral interface (SPI)) evaluation board for the AD5675R (TSSOP, I2C) and AD5676R (TSSOP, SPI), respectively, which are both octal channel, voltage output digital-to-analog converters (DACs).

The EVAL-AD5675RARDZ and the EVAL-AD5676R2ARDZ evaluation boards are designed to facilitate quick prototyping of the AD5675R or AD5676R circuits, thereby reducing design time. Both devices operate from a single 2.7 V to 5.5 V supply. Additionally, these devices both have an internal 2.5 V reference. A different reference voltage (VREF) can be applied via the EXT_REF SMB connector, if required. While sharing common features, the two DACs differ in their digital interface protocols. The AD5676R employs SPI, while the AD5675R employs I2C.

The EVAL-AD5675RARDZ and the EVAL-AD5676R2ARDZ evaluation boards interface to the USB port of a PC via a System Demonstration Platform (SDP) controller board (EVAL-SDP-CK1Z (SDP-K1)). The Analysis | Control | Evaluation (ACE) software is available for download from both the EVAL-AD5675RARDZ product page and the EVAL-AD5676R2ARDZ product page. This software can be used with the evaluation board to allow the user to program the AD5675R and AD5676R, respectively. A PMOD connection is also available to allow the connection of microcontrollers to either evaluation board. Note that when a microcontroller is used through the PMOD connection, the EVAL-SDP-CK1Z (SDP-K1) must be disconnected, and the user cannot use the ACE software.

The EVAL-AD5675RARDZ and the EVAL-AD5676R2ARDZ both require the EVAL-SDP-CK1Z (SDP-K1) controller board, which are available for purchase from Analog Devices. For full details on the AD5675R and the AD5676R, see the AD5675R and AD5676R data sheets, which must be consulted in conjunction with this user guide when using the EVALAD5675RARDZ or the EVAL-AD5676R2ARDZ evaluation boards.

EVAL-AD5676
AD5676 and AD5676R Evaluation Board
EVAL-AD5676R2ARDZ
Evaluating the AD5676R (SPI, TSSOP)

Latest Discussions

Recently Viewed