AD5665

PRODUCTION

Quad, 16-Bit nanoDAC®, I2C® Interface

Part Models
3
1ku List Price
Starting From $9.58

Part Details

  • Low power, smallest pin-compatible, quad nanoDACs
  • AD5625R/AD5645R/AD5665R
    • 12-/14-/16-bit nanoDACs
    • On-chip, 2.5 V, 5 ppm/°C reference in TSSOP
    • On-chip, 2.5 V, 10 ppm/°C reference in LFCSP
    • On-chip, 1.25 V, 10 ppm/°C reference in LFCSP
  • AD5625/AD5665
    • 12-/16-bit nanoDACs
    • External reference only
  • 3 mm × 3 mm, 10-lead LFCSP; 14-lead TSSOP; and 1.665 mm × 2.245 mm, 12-ball WLCSP
  • 2.7 V to 5.5 V power supply
  • Guaranteed monotonic by design
  • Power-on reset to zero scale/midscale
  • Per channel power-down
  • Hardware LDAC and CLR functions
  • I2C-compatible serial interface supports standard (100 kHz), fast (400 kHz), and high speed (3.4 MHz) modes
AD5665
Quad, 16-Bit nanoDAC®, I2C® Interface
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

IBIS Model 1


Evaluation Kits

EVAL-AD5665R

AD5665R Evaluation Boards for 1.25V and 2.5V

Product Details

The Evaluation board for the AD5665R contains a USB connection and software allowing the AD5665R to be controlled from a PC.

EVAL-AD5665R
AD5665R Evaluation Boards for 1.25V and 2.5V

Latest Discussions

Recently Viewed