AD5628

PRODUCTION

Octal, 12-Bit, SPI Voltage Output denseDAC With 5 ppm/°C On-Chip Reference

Part Models
10
1ku List Price
Starting From $9.21

Part Details

  • Low power, small footprint, pin-compatible octal DACs: 12 bits
  • 14-lead/16-lead TSSOP, 16-lead LFCSP, and 16-ball WLCSP
  • On-chip 1.25 V/2.5 V, 5 ppm/°C reference
  • Power down to 400 nA at 5 V, 200 nA at 3 V
  • 2.7 V to 5.5 V power supply
  • Guaranteed monotonic by design
  • Power-on reset to zero scale or midscale
  • 3 power-down functions
  • Hardware LDAC and LDAC override function
  • CLR function to programmable code
  • Rail-to-rail operation
AD5628
Octal, 12-Bit, SPI Voltage Output denseDAC With 5 ppm/°C On-Chip Reference
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
EVAL-AD5668

Evaluation Board for the AD5668, Octal, 16-Bit, Serial Voltage-Output DAC

Features and Benefits

  • Full featured evaluation board for the AD5668
  • On-board reference
  • Various link options
  • PC control in conjunction with Analog Devices
  • System development platform (SDP)
  • PC software for control of DACs
  • On-board ADC for voltage readback

Product Details

The Analog Devices AD5668 evaluation boards, the EVALAD5668SDCZ and EVAL-AD5668SDRZ, are designed to help customers quickly prototype new AD5668 circuits and reduce design time. The AD5668 operates from a single 2.7 V to 5.5 V supply. The device incorporates an internal 1.25 V or 2.5 V on-board reference to give an output voltage span of 2.5 V or 5 V, respectively. The on-board reference is off at power-up allowing the use of an external reference; the REF195 is used on this evaluation board. The device must be written to after power-up to turn on the internal reference.

Consult the AD5668 data sheet, available from Analog Devices, in conjunction with this user guide when using the evaluation board.

The evaluation board interfaces to the USB port of a PC via the SDP. Software is available with the evaluation board, which allows the user to easily program the AD5668.

EVAL-AD5668
Evaluation Board for the AD5668, Octal, 16-Bit, Serial Voltage-Output DAC

Latest Discussions

Recently Viewed