AD5612

PRODUCTION

2.7 V to 5.5 V, <100 µA, 10-Bit nanoDAC® with I2C Compatible Interface, Tiny SC70 Package

Part Models
8
1ku List Price
Starting From $1.38

Part Details

  • Single 8-, 10-, 12-bit DACs, 2 LSB INL
  • 6-lead LFCSP and SC70 packages
  • Micropower operation: 100 µA max at 5 V
  • Power-down to <150 nA at 3 V
  • 2.7 V to 5.5 V power supply
  • Guaranteed monotonic by design
  • Power-on reset to 0 V with brownout detection
  • 3 power-down functions
  • I2C® compatible serial interface supports standard (100 KHz), fast (400 KHz) and high speed (3.4 MHz) modes
  • On-chip output buffer amplifier, rail-to-rail operation
  • −40ºC to 125ºC Operation
  • AEC-Q100 qualified for automotive applications
AD5612
2.7 V to 5.5 V, <100 µA, 10-Bit nanoDAC® with I2C Compatible Interface, Tiny SC70 Package
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD5311R PRODUCTION 10-Bit nanoDAC, I2C Interface and 2 ppm/°C On-Chip Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed