AD5551

PRODUCTION

2.7 V to 5.5 V, Serial-Input, Voltage-Output, 14-Bit DACs

Part Models
2
1ku List Price
Starting From $10.43

Part Details

  • Full 14-Bit Performance
  • 3 V and 5 V Single Supply Operation
  • Low 0.625 mW power dissipation
  • Fast 1 μs settling time
  • Unbuffered Voltage Output Capable of Driving 60 kΩ Loads Directly
  • SPI/QSPI/MICROWIRE -Compatible Interface Standards
  • Power-on reset clears DAC output to 0 V (unipolar mode)
  • 5 kV HBM ESD classification
AD5551
2.7 V to 5.5 V, Serial-Input, Voltage-Output, 14-Bit DACs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions