AD5398A

PRODUCTION

120 mA, Current Sinking, 10-Bit, I2C DAC

Part Models
1
1ku List Price
Starting From $0.51

Part Details

  • Current sink: 120 mA
  • 2-wire, (I2C-compatible) 1.8 V serial interface
  • 10-bit resolution
  • Integrated current sense resistor
  • Power supply: 2.7 V to 5.5 V
  • Guaranteed monotonic over all codes
  • Power down to: 0.5 μA typical
  • Internal reference
  • Ultralow noise preamplifier
  • Power-down function
  • Power-on reset
  • Available in 3 × 3 array WLCSP package
AD5398A
120 mA, Current Sinking, 10-Bit, I2C DAC
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed