AD5383

PRODUCTION

32-Channel 12-Bit 3 V/5 V Single-Supply Voltage-Output DAC

Part Models
1
1ku List Price
Starting From $46.56

Part Details

  • Guaranteed Monotonic
  • High Accuracy (INL = ±1 LSB)
  • On-chip 1.25 V/2.5 V, 10 ppm/°C reference
  • Temperature range: –40°C to +85°C
  • Rail-to-rail output amplifier
  • Power-down mode
  • Package type: 100-lead LQFP (14 mm × 14 mm)
  • User Interfaces
    - Parallel
    - Serial (SPI®-/QSPI-/MICROWIRE-/DSP-compatible, featuring data readback)
    - I2C-compatible
  • Robust 6.5 kV HBM and 2 kV FICDM ESD rating
AD5383
32-Channel 12-Bit 3 V/5 V Single-Supply Voltage-Output DAC
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions