AD5370

PRODUCTION

40-Channel, 16-Bit, Serial Input, Voltage-Output DAC

Part Details

  • 40-channel DAC in a 64-lead LFCSP and a 64-lead LQFP
  • Guaranteed monotonic to 16 bits
  • Maximum output voltage span of 4 × VREF (20 V)
  • Nominal output voltage span of −4 V to +8 V
  • Multiple, independent output spans available
  • System calibration function allowing user-programmable offset and gain
  • Channel grouping and addressing features
  • Thermal shutdown function
  • DSP/microcontroller-compatible serial interface
  • SPI serial interface
  • 2.5 V to 5.5 V digital interface
  • Digital reset (RESET)
  • Clear function to user-defined SIGGNDx
  • Simultaneous update of DAC outputs
AD5370
40-Channel, 16-Bit, Serial Input, Voltage-Output DAC
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
EVAL-AD5370

AD5370 Evaluation Board

Features and Benefits

  • Full Featured Evaluation Board
  • On Board Reference and Buffers
  • USB operation of IC
  • PC Software for control of DACs
  • Stand-alone operation

Product Details

The AD5370 evaluation board can be used as a stand alone board with control coming from an external DSP or micro-controller or it can be connected to a PC. Software is provided which can be used to program the registers of the AD536x. Control of the AD536x is achieved via a USB interface.

EVAL-AD5370
AD5370 Evaluation Board

Latest Discussions

Recently Viewed