AD5337

PRODUCTION

2.5 V to 5.5 V, 250 µA, 2-Wire Interface, Dual Voltage Output, 8-Bit DACs

Part Models
5
1ku List Price
Starting From $1.83

Part Details

  • AD5337: 2 buffered 8-bit DACs in 8-lead MSOP
  • AD5338, AD5338-1: 2 buffered 10-bit DACs in 8-lead MSOP
  • AD5339: 2 buffered 12-bit DACs in 8-lead MSOP
  • Low power operation:
    250 μA @ 3 V, 300 μA @ 5 V
  • 2-wire (I2C-compatible) serial interface
  • 2.5 V to 5.5 V power supply
  • Guaranteed monotonic by design over all codes
  • Power-down to 80 nA @ 3 V, 200 nA @ 5 V
  • 3 power-down modes
  • Double-buffered input logic
  • Output range: 0 V to VREF
  • Power-on reset to 0 V
AD5337
2.5 V to 5.5 V, 250 µA, 2-Wire Interface, Dual Voltage Output, 8-Bit DACs
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed