AD5327

PRODUCTION

+2.5 V to 5.5 V, 400 µA, Quad Rail-To-Rail Output 12-Bit DAC

Part Models
4
1ku List Price
Starting From $7.79

Part Details

  • Four 12-Bit DACS in 16-Lead TSSOP
  • Low Power: 500 µA @ 5 V, 400 µA @ 3 V
  • Power-Down to 300 nA @ 5 V, 90nA @ 3 V
  • Guaranteed Monotonic by Design
  • Power-On-Reset to Zero Volts
  • Double-Buffered Input Logic
  • Low Power, SPI, QSPI, MICROWIRE and DSP-Compatible 3-Wire Serial Interface
  • Output Range: O-VREF or O-2VREF
  • Simultaneous Update of DAC Outputs via LDAC pin (active low)
  • Asynchronous Clear Facility via CLR pin (active low)
  • SDO Daisy-Chaining Option
  • Buffered/Unbuffered Reference Input Options for each DAC pair
AD5327
+2.5 V to 5.5 V, 400 µA, Quad Rail-To-Rail Output 12-Bit DAC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
EVAL-AD5327

AD5327 Evaluation Board

Features and Benefits

  • Full featured evaluation board in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

Product Details

The AD5327 evaluation board is designed to help users quickly prototype new AD5327 circuits and reduce design time. The AD5327 operates from a single 2.5 V to 5.5 V supply.


For full details, see the AD5327 data sheet, which must be consulted in conjunction with UG-929 when using the EVAL-AD5327DBZ evaluation board.


The evaluation board interfaces to the USB port of a PC via the SDP-B board. Software is supplied with the evaluation board to allow the user to program the AD5327.


This evaluation board requires the SDP-B controller board (EVAL-SDP-CB1Z).
.


EVAL-AD5327
AD5327 Evaluation Board

Latest Discussions

Recently Viewed