AD5326
PRODUCTION+2.5V to +5.5V, 400µA, 2-Wire Interface, Quad Voltage Output 12-Bit DAC
- Part Models
- 3
- 1ku List Price
- Starting From $6.79
Part Details
- AD5306: 4 buffered, 8-bit DACs in 16-lead TSSOP
- A version: ±1 LSB INL; B version: ±0.625 LSB INL
- AD5316: 4 buffered, 10-bit DACs in 16-lead TSSOP
- AD5326: 4 buffered, 12-bit DACs in 16-lead TSSOP
- A version: ±4 LSB INL; B version: ±2.5 LSB INL
- A version: ±16 LSB INL; B version: ±10 LSB INL
- Low power operation: 400 μA @ 3 V, 500 μA @ 5 V
- See datasheet for additional features
The AD5306 / AD5316 / AD5326 are quad 8-/10-/12-bit buffered voltage output DACs in 16-lead TSSOP packages that operate from a single 2.5 V to 5.5 V supply, consuming 500 μA at 3 V. Their on-chip output amplifiers allow rail-to-rail output swing with a slew rate of 0.7 V/μs. A 2-wire serial interface, which operates at clock rates up to 400 kHz, is used. This interface is SMBus-compatible at VDD < 3.6 V. Multiple devices can be placed on the same bus.
Each DAC has a separate reference input that can be configured as buffered or unbuffered. The outputs of all DACs can be updated simultaneously using the asynchronous LDAC input. The parts incorporate a power-on reset circuit that ensures the DAC outputs power up to 0 V and remain there until a valid write to the device takes place. The software clear function clears all DACs to 0 V. The parts contain a power-down feature that reduces the current consumption of the device to 300 nA @ 5 V (90 nA @ 3 V).
All three parts have the same pinout, which allows users to select the amount of resolution appropriate for their application without redesigning their circuit board.
PRODUCT HIGHLIGHTS
- Available in a 16-lead MicroSOIC package
- Low power, single supply operation from 2.5 V to 5.5 V supply
- Consumes 1.2mW at 3 V and 2.5 mW at 5 V
- Rail-to-Rail output with a slew rate of 0.7 V/µs
- Multiple devices can share the same bus
- 2-wire serial interface with clock rates up to 400 kHz
- Pin- and Software-Compatible with the AD5306 (8-Bit) and the AD5316 (10-Bit)
APPLICATIONS
- Portable battery-powered instruments
- Digital gain and offset adjustment
- Programmable voltage and current sources
- Programmable attenuator
- Industrial process control
Documentation
Data Sheet 1
User Guide 1
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD5326ARUZ | 16-Lead TSSOP | ||
AD5326BRUZ | 16-Lead TSSOP | ||
AD5326BRUZ-REEL7 | 16-Lead TSSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
AD5326ARUZ | PRODUCTION | |
AD5326BRUZ | PRODUCTION | |
AD5326BRUZ-REEL7 | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD5326ARUZ | PRODUCTION | |
AD5326BRUZ | PRODUCTION | |
AD5326BRUZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool