AD5259

PRODUCTION

Nonvolatile, I2C Compatible 256-Position, Digital Potentiometer

Part Models
12
1ku List Price
Starting From $1.14

Part Details

  • Nonvolatile memory maintains wiper settings
  • 256-position
  • Thin LFCSP-10 (3 mm x 3 mm x 0.8 mm) package
  • Compact MSOP-10 (3 mm × 4.9 mm × 1.1 mm) package
  • I2C-compatible interface
  • VLOGIC pin provides increased interface flexibility
  • End-to-end resistance 5 kΩ, 10 kΩ, 50 kΩ, 100 kΩ
  • Resistance tolerance stored in EEPROM (0.1% accuracy)
  • Power-on EEPROM refresh time < 1ms
  • Software write protect command
  • Address Decode Pin AD0 and Pin AD1 allow 4 packages per bus
  • 100-year typical data retention at 55°C
  • Wide operating temperature −40°C to +125°C
  • 3 V to 5 V single supply
AD5259
Nonvolatile, I2C Compatible 256-Position, Digital Potentiometer
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
AD5141 PRODUCTION Single Channel, 256-Position, I2C / SPI, Nonvolatile Digital Potentiometer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-AD5259

AD5259 Evaluation Board

Features and Benefits

  • Full-featured in conjunction with low voltage digiPOT motherboard (EVAL-MB-LV-SDZ)
  • Various test circuits
  • Various ac/dc input signals
  • PC control via a separately purchased system demonstration platform (SDP-B or SDP-S)
  • PC software for control

Product Details

The AD5259 supports single-supply 2.7 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications with superior low temperature coefficient performance.

In addition, the AD5259 uses a versatile I2C serial interface that operates in fast mode, allowing speeds of up to 400 kHz. This interface can be used to read back the wiper register and EEPROM content.

The EVAL-MB-LV-SDZ can operate in single-supply mode and incorporates an internal power supply from the USB.

Complete specifications for the AD5259 part can be found in the AD5259 data sheet.

EVAL-AD5259
AD5259 Evaluation Board

Latest Discussions

Recently Viewed