AD5141

PRODUCTION

Single Channel, 256-Position, I2C / SPI, Nonvolatile Digital Potentiometer

Part Models
3
1ku List Price
Starting From $1.16

Part Details

  • 10 kΩ and 100 kΩ resistance options
  • Resistor tolerance: 8% maximum
  • Wiper current: ±6 mA
  • Low temperature coefficient: 35 ppm/°C
  • Wide bandwidth: 3 MHz
  • Fast start-up time < 75 μs
  • Linear gain setting mode
  • Single- and dual-supply operation
  • Independent logic supply: 1.8 V to 5.5 V
  • Wide operating temperature: −40°C to +125°C
  • 3 mm × 3 mm LFCSP
  • Qualified for automotive applications
AD5141
Single Channel, 256-Position, I2C / SPI, Nonvolatile Digital Potentiometer
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-AD5141

AD5141 Evaluation Board

Features and Benefits

  • Full featured evaluation board in conjunction with low voltage digiPOT motherboard (EVAL-MB-LV-SDZ)
  • Various test circuits
  • Various ac/dc input signals
  • PC control via a separately purchased system demonstration platform (SDP-B or SDP-S)
  • PC software for control

Product Details

The AD5141 allows multiple modes of operation, including read/write access in the RDAC and EEMEM registers, increment/decrement of resistance, resistance changes in ±6 dB scales, wiper setting read-back, and extra EEMEM for storing user-defined information, such as memory data for other components or a lookup table.

The AD5141 supports a dual-supply ±2.25 V to ±2.75 V operation and a single-supply 2.3 V to 5.5 V operation, making the device suitable for battery-powered applications and many other applications. In addition, the AD5141 can be configured as a versatile I2C or SPI serial interface. The EVAL-AD5141DBZ can operate in single-supply or dual-supply mode and incorporates an internal power supply from the USB.

Complete specifications for the AD5141 can be found in the AD5141 datasheet.

EVAL-AD5141
AD5141 Evaluation Board

Latest Discussions