AD5212

Obsolete

12-Bit Succesive Approximation High Accuracy A/D Converters

Part Details

  • Extended Temperature Range: -55°C
    to +125°C
  • True 12-Bit Operation:±1/2LSB max Nonlinearity
  • Serial and Parallel Outputs
  • Totally Adjustment-Free
  • Guaranteed No Missing Codes Over the Specified Temperature Range
  • Monolithic DAC with Scaling
    Resistors for Stability
  • Hermetically-Sealed Package
  • Low Chip Count for High Reliability
  • Industry Standard Pin Out
  • Standard Temperature Range: -25°C
    to +82°C
  • Small 24-Pin DIP
AD5212
12-Bit Succesive Approximation High Accuracy A/D Converters
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD5212 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed