AD4195-4
RECOMMENDED FOR NEW DESIGNS24-Bit, 62.5kSPS, Multichannel, Low-Noise Precision Sigma-Delta ADC
- Part Models
- 2
- 1ku List Price
- Starting From $6.34
Part Details
- Input referred noise: 10nV at 3.8SPS, Gain = 128
- Crosspoint multiplexed analog inputs
- 4 Differential/8 Pseudodifferential inputs
- Ultra-low noise integrated PGA, gains of 0.5 to 128
- Output data rate: 3.8SPS to 62.5kSPS
- Flexible digital filters
- Low latency sinc filters
- Simultaneous 50Hz/60Hz rejection
- Band-gap reference with 5ppm/°C drift typical
- Internal oscillator
- Analog power supply: 4.75V to 5.25V or ±2.5V
- Digital power supply: 1.7V to 5.25V
- Matched programmable excitation current sources
- Low-side power switches
- On-chip bias voltage generator
- Internal temperature sensor
- Four general-purpose inputs/outputs
- Internal and system calibration
- Sensor burnout detection
- Diagnostic functions
- Per channel configuration
- Flexible automatic channel sequencer
- 3- or 4-wire serial interface (Schmitt trigger on SCLK)
- SPI, QSPI, MICROWIRE, and DSP compatible
- TDM compatible interface for data streaming
- Performance temperature range: −40°C to +105°C
- Functional temperature range: −40°C to +125°C
- Available in 32-lead 4mm x 6mm LFCSP package
The AD4195-4 is a low noise, completely integrated analog front end for high precision measurement applications. The device contains a low noise, 24-bit Σ-Δ analog-to-digital converter (ADC) and can be configured to have four differential or eight single-ended or pseudodifferential inputs. The on-chip low-noise gain stage ensures that signals of small amplitude can be interfaced directly to the ADC.
Please see the data sheet for the full description.
APPLICATIONS
- Industrial process control: PLC/DCS modules
- Temperature measurement
- Pressure measurement
- Medical and scientific instrumentation
- Chromatography
- Environmental monitoring
- Electrical test and measurement
- Instrumentation
- Weigh scale
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD4195-4BCPZ | LFCSP:LEADFRM CHIP SCALE | ||
AD4195-4BCPZ-RL7 | LFCSP:LEADFRM CHIP SCALE |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Negative Linear Regulators (LDO) 1 | ||
ADP7182 | RECOMMENDED FOR NEW DESIGNS | –28 V, −200 mA, Low Noise, Linear Regulator |
Positive Linear Regulators (LDO) 1 | ||
LT1962 | RECOMMENDED FOR NEW DESIGNS | 300mA, Low Noise, Micropower LDO Regulators |
Series Voltage References 2 | ||
ADR4525 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference |
LTC6655 | PRODUCTION | 0.25ppm Noise, Low Drift Precision References |
Latest Discussions
No discussions on AD4195-4 yet. Have something to say?
Start a Discussion on EngineerZone®