AD4056

RECOMMENDED FOR NEW DESIGNS

Compact, Low Power, 12-Bit, 2 MSPS/500 kSPS Easy Drive SAR ADC

Part Models
3
1ku List Price
Starting From $2.64

Part Details

  • Small footprint, big performance
    • INL: ±0.1 LSB maximum
    • SNR: 73.8 dB with VREF = 3.3 V
    • 1.35 nJ per conversion
    • 1.35 mW/0.68 mW at 1 MSPS/500 kSPS in sample mode
    • 370 μW/112 μW at 1 MSPS/300 kSPS in autonomous modes
    • 4.1 μW standby power
  • Versatile signal conditioning integration
    • Easy Drive features enable small, low-power AFE designs
    • Compatible with differential and single-ended signal chains
    • Wide common-mode input range
  • Minimizes digital host activity and power dissipation
    • Autonomous sampling with window comparator and interrupt generation
    • Averaging filter with continuous and burst sampling options
    • Power cycling synchronization for companion devices
  • 4-wire SPI compatible with 1.8 V to 3.3 V logic
  • 2.00 mm × 2.6 mm LFCSP and 1.67 mm × 1.97 mm WLCSP
  • Wide operating temperature range: −40°C to +125°C
AD4056
Compact, Low Power, 12-Bit, 2 MSPS/500 kSPS Easy Drive SAR ADC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 3
ADP7118 RECOMMENDED FOR NEW DESIGNS 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
ADP7112 RECOMMENDED FOR NEW DESIGNS 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
ADP150 PRODUCTION Ultralow Noise, 150 mA CMOS Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on AD4056 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed