AD1893
AD1893
ObsoleteLow Cost SamplePort 16-Bit ASRC
- Part Models
- 1
- 1ku List Price
- price unavailable
Viewing:
Part Details
- Low Cost
- LQFP and PDIP Packages
- 3 V Supply Performance Specified—Very Low Power
- Automatically Senses Sample Frequencies—No Programming Required
- Rejects Sample Clock Jitter
- Accommodates Dynamically Changing Asynchronous Sample Clocks
- 8 kHz to 56 kHz Sample Clock Frequency Range
- See datasheet for additional features
The AD1893 SamplePort is a fully digital, stereo Asynchronous Sample Rate Converter (ASRC) that solves sample rate interfacing and compatibility problems in digital audio equipment. The AD1893 is intended for 16-bit, low cost, non-varispeed applications where low voltage, low power operation is required. (Refer to the AD1890/AD1891 data sheet for other products in the SamplePort family.) This device is asynchronous because the frequency and phase relationships between the input and output sample clocks (both are inputs to the AD1893 ASRC) are arbitrary and need not be related by a simple integer ratio. There is no need to explicitly select or program the input and output sample clock frequencies, as the AD1893 automatically senses the relationship between the two clocks. The input and output sample clock frequencies can nominally range from 8 kHz to 56 kHz, and the ratio between them can vary from approximately 1:2 to 2:1.
The input and output control signals allow for considerable flexibility for interfacing to a variety of DSP chips, AES/EBU receivers and transmitters and for I2S compatible devices. Input and output data can be independently right- or left- (with or without a one bit clock delay) justified to the left/right clock edge. In the right-justified mode, the MSB is delayed 16 bit clock periods from the left/right clock edge transition. Input and output data can also be independently justified to the word clock rising edge. The data justification options are encoded on two mode pins for both the input port and the output port.
The AD1893 is fabricated in a 0.8 µm single poly, double metal CMOS process and are packaged in a 0.6" wide 28-pin plastic DIP and a 10 mm by 10 mm body size 44-pin TQFP. The AD1893 operates from a +3 V to +5 V power supply over the temperature range of 0°C to +70°C.
Suggested Replacement Parts
192 kHZ Stereo Asynchronous Sample Rate Converter
Documentation
Data Sheet 1
Application Note 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD1893JNZ | 28-Lead PDIP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD1893JNZ | Obsolete | |
Sep 10, 2012 - 11_0112 ADI Corporate Obsolescence Notice-October 2011 (Standard Products) |
||
AD1893JNZ | Obsolete |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on ad1893 yet. Have something to say?
Start a Discussion on EngineerZone®