AD1555

LAST TIME BUY

24-Bit, 121 dB typical SNR, Sigma-Delta A/D converter with Integrated PGA

Viewing:

Part Details

  • Fourth Order Σ-Δ Modulator
  • Low Input Noise: 80 nV rms @ 4 ms with Gain of 34,128
  • Low Distortion: –111 dB Max, –120 dB Typical
  • Sampling Rate at 256 kSPS
  • Very High Jitter Tolerance
  • No External Antialias Filter Required
  • See datasheet for additional features
AD1555
24-Bit, 121 dB typical SNR, Sigma-Delta A/D converter with Integrated PGA
AD1555/AD1556 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed