AD1376
ObsoleteComplete, High Speed 17µs to 16-Bit A/D Converter
Part Details
- Complete 16-Bit Converter with Reference and Clock
- ±0.003% Maximum Nonlinearity
- No Missing Codes to 14 Bits over Temperature
- Fast Conversion: 17µs to 16 Bits
- Short Cycle Capability
- Parallel Outputs
- Low Power: 645 mW Typical
- Industry-Standard Pinout
The AD1376/AD1377 are high resolution, 16-bit analog-to-digital converters with internal reference, clock and laser-trim-med thin-film applications resistors. They are packaged in a compact 32-pin, ceramic scam sealed (hermetic) dual-in-line packages (DIP). Thin-film scaling resistors provide bipolar input ranges of ±2.5 V, ±5 V, ±10 V and unipolar input ranges of 0 V to +5 V, 0 V to +10 V and 0 V to +20 V.
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on ad1376 yet. Have something to say?
Start a Discussion on EngineerZone®