AD10200

Obsolete

Dual Channel, 12-Bit, 105 MSPS IF Sampling A/D Converter With Analog Input Signal Conditioning

Part Details

  • Dual, 105 MSPS minimum sample rate
  • Channel-channel isolation, >80 dB
  • AC-coupled signal conditioning included
  • Gain flatness up to Nyquist: < 0.2 dB
  • Input VSWR 1.1:1 to Nyquist
  • 80 dB spurious-free dynamic range
  • Two’s complement output format
  • 3.3 V or 5 V CMOS-compatible output levels
  • 0.850 W per channel
  • Industrial and military grade
AD10200
Dual Channel, 12-Bit, 105 MSPS IF Sampling A/D Converter With Analog Input Signal Conditioning
Ask a Question

Documentation

Data Sheet 2

Application Note 13

Technical Articles 5

Cross Reference Guide 4

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

Evaluation Kits

EVAL-AD10200

AD10200 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD10200.

EVAL-AD10200
AD10200 Evaluation Board

Latest Discussions

Recently Viewed