TMP05

PRODUCTION

±0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70

Part Details

  • Modulated Serial Digital Output - Proportional to Temperature
  • ±0.5°C typical accuracy at 25°C
  • ±1.0°C accuracy from 0°C to 70°C
  • Power consumption 70 μW maximum at 3.3 V
  • Operation from −40°C to +150°C
  • Operation from 3 V to 5.5 V
  • See datasheet for additional features
TMP05
±0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed