TMP06

PRODUCTION

±0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70

Part Details

  • Modulated serial digital output, proportional to temperature
  • ±0.5°C typical accuracy at 25°C
  • ±1.0°C accuracy from 0°C to 70°C
  • Two grades available
  • Operation from −40°C to +150°C
  • Operation from 3 V to 5.5 V
  • Power consumption 70 μW maximum at 3.3 V
  • CMOS-/TTL-compatible output on TMP05
  • Flexible open-drain output on TMP06
  • Small, low cost, 5-lead SC-70 and SOT-23 packages
TMP06
±0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-TMP05

TMP06 Evaluation Board

Product Details

The TMP05/06 evaluation board can be used to evaluate all features of the TMP05/06 temperature sensors with minimal effort. It comes complete with connectors and software. The drivers will work on 32-bit Windows 7 machines.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

EVAL-TMP05
TMP06 Evaluation Board

Latest Discussions