TMCM-1633
PRODUCTIONServo drive for 3-phase BLDC motors 14.5 to 50V, 10A, with CAN and RS232 Interface
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
- Single axis field oriented control for BLDC/PMSM motor
- Hall and ABN encoder support
- +14, 5 to 48V DC supply voltage
- Up to 10A RMS peak motor current
- RS232 & CAN interface
- CANopen CiA 402 drive profile
- Torque, Velocity, and Position control
The TMCM-1633 is a single axis controller module for brushless DC (BLDC) and PMSM motors. It offers field-oriented control (FOC) with up to 10A RMS phase currents at +48V DC supply. Besides hall sensor and incremental a/b/n encoder interfaces for connection to the motor, digital inputs and outputs can be used. A CAN interface allows communication with a CANopen master.
The TMCM-1633 is compatible with ADI Trinamic's baseboard BB-163x.
All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data.
Documentation
User Guide 1
Software Manual 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
TMCM-1633-CANOPEN | N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 1, 2018 - PCN 2018-04-01 Firmware V210 Firmware Update |
||
TMCM-1633-CANOPEN | PRODUCTION |
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Single Axis BLDC Modules 1 | ||
TMCM-1630 | LAST TIME BUY | TMCM-1630 |
Tools & Simulations
3-D Design Model 1
Evaluation Kits
Latest Discussions
No discussions on tmcm-1633 yet. Have something to say?
Start a Discussion on EngineerZone®