TMC5041

RECOMMENDED FOR NEW DESIGNS

Dual silent stepper motor cDriver 5 to 26V, up to 1.1A with SPI Interface, 256 µSteps, SixPoint ramp controller, SpreadCycle and Stealthchop

Part Models
2
1ku List Price
price unavailable

Part Details

  • Two 2-phase stepper motors
  • Drive Capability up to 2x 1.1A coil current (2x 1.5A peak)
  • Motion Controller with SixPoint™ ramp
  • Voltage Range 4.75 to 26V DC
  • SPI Interface
  • Highest Resolution up to 256 microsteps per full step
  • StealthChop™ for extremely quiet operation and smooth motion
  • 2x Ref.-Switch input per axis
  • SpreadCycle™ highly dynamic motor control chopper
  • StallGuard2™ high precision sensorless motor load detection
  • CoolStep™ current control for energy savings up to 75%
  • Passive Braking and freewheeling mode
  • Full Protection & Diagnostics
  • Compact Size 7x7mm2 QFN48 package
TMC5041
Dual silent stepper motor cDriver 5 to 26V, up to 1.1A with SPI Interface, 256 µSteps, SixPoint ramp controller, SpreadCycle and Stealthchop
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Design Tool 1


Evaluation Kits

eval board
TMC5041-BOB

Evaluation Board for TMC5041

Features and Benefits

  • TMC5041-LA dual stepper driver and controller
  • Supply voltage 5-26V, Iphase,RMS up to 2x1.1A
  • Configuration and control via SPI
  • Use off-board electrolyte cap with your supply
  • 1x incremental encoder input per motor axis
  • Board width 1.0", board height 1.4"
  • 2x14 pin 0.1" header rows for pins/connectors

Product Details

The TMC5041 breakout board is a development board with the dedicated TMC5041-LA chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.

eval board
TMC5041-EVAL

Evaluation Board for TMC5041

Features and Benefits

  • StallGuard2™
  • SpreadCycle™
  • StealthChop™
  • Short Detection
  • Microstep Table
  • 2 Motors
  • Motion Controller
  • Position Mode
  • Velocity Mode
  • SixPoint™ Ramp
  • 2x1.1ARMS, 24V

Product Details

The TMC5041-EVAL allows you to explore all functions of the TMC5041-LA.

The TMC5041-EVAL-KIT is a set of one MCU board Landungsbruecke, an Eselsbruecke bridge board and one TMC5041-EVAL driver board. It allows for a quick and simple start within only minutes to make your motor turning, while still providing full access to all registers and full functionality and diagnostics.

For diagnosis, all signals between MCU and TMC5041 are accessible with probes on the Eselsbruecke bridge board. To simplify the transfer to your own processor platform the MCU board can be disconnected.

All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data. All settings can simply be exported for your own firmware project.

More about the TMCL-IDE

TMC5041-BOB
Evaluation Board for TMC5041
TMC5041-EVAL
Evaluation Board for TMC5041

Latest Discussions

No discussions on TMC5041 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed