TMC2202
PRODUCTIONSilent stepper motor driver 5 to 36V, up to 1.4A with S/D and UART Interface, 256 µSteps, SpreadCycle and Stealthchop
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- 2-phase stepper motors up to 2A coil current (peak)
- STEP/DIR Interface with 2, 4, 8, 16 or 32 microstep pin setting
- Smooth Running 256 microsteps by MicroPlyer™ interpolation
- StealthChop2™ silent motor operation
- SpreadCycle™ highly dynamic motor control chopper
- Low RDSon LS 280mΩ & HS 290mΩ (typ. at 25°C)
- Voltage Range 4.75 to 36V DC
- Automatic Standby current reduction (option)
- Internal Sense Resistor option (no sense resistors required)
- Passive Braking and Freewheeling
- Single Wire UART & OTP for advanced configuration options
- Integrated Pulse Generator for standalone motion
- Full Protection & Diagnostics
- Choice of QFN and wettable QFN packages for best fit
The TMC2202 provides an integrated motor driver solution for 3D-Printing, Cameras, Scanners and other automated equipment applications. The device has an integrated microstepping indexer, the completely noiseless current control mode StealthChop2™ and is intended to drive a bipolar stepper motor. The output driver block consists of low RDSon N-Channel power MOSFETs configured as full H-bridges to drive the motor windings. The TMC2202 is capable of driving up to 2A of current from each output (with proper heatsinking). TMC2202 is designed for a supply voltage of 5 to 36V. The device has a step and direction interface and can be configured with digital pins.
TMC2202-WA uses a wettable flank package to allow optical inspection of the soldering joints.
APPLICATIONS
- Compatible Design Upgrade
- 3D Printers
- Printers, POS
- Office and home automation
- Textile, Sewing Machines
- CCTV, Security
- ATM, Cash recycler
- HVA
Documentation
Data Sheet 1
Application Note 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
TMC2202-WA | 32L, SAWN QFN-CU 5X5X0 | ||
TMC2202-WA-T | 32L, SAWN QFN-CU 5X5X0 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Stepper Motor Driver 1 | ||
TMC2208 | RECOMMENDED FOR NEW DESIGNS | Silent stepper motor driver 5 to 36V, up to 1.4A with S/D and UART Interface, 256 µSteps, SpreadCycle and Stealthchop |
Tools & Simulations
Design Tool 1
Evaluation Kits
Latest Discussions
No discussions on TMC2202 yet. Have something to say?
Start a Discussion on EngineerZone®