SSM6515

RECOMMENDED FOR NEW DESIGNS

Ultra Low Power, Class-D Audio Amplifier

Part Models
2
1ku List Price
Starting From $1.68

Part Details

  • Filterless digital input, mono differential output Class-D amplifier with 3-level Σ-Δ modulation optimized for headphone drive
  • Operates from single 1.8 V supply
  • 80 mW output power, 16 Ω load at <0.1% THD + N
  • 2.57 μV rms noise, 113 dB A weighted signal-to-noise ratio and dynamic range
  • 0.003% THD + N at 30 mW, 1 kHz output 32 Ω load
  • I2C control with up to 4 pin selectable addresses or standalone operation
  • Multiple serial data formats
    • TDM, I2S, or left justified slave
    • PDM input operating from 2.8224 MHz to 12.288 MHz
  • Support sample rates from 8 kHz to 768 kHz
  • 3.9 μs latency with 6 MHz PDM input
  • Flexible digital gain adjustment
  • DC blocking high-pass filter with programmable corner frequency
  • 1.55 mW typical idle power in high performance mode
  • Low power modes for reduced power consumption
  • Flexible output gain limiter and clipping
  • Auto power-down feature with zero digital input
  • Short-circuit protection
  • Pop and click suppression
  • User-selectable ultralow EMI emissions mode
  • Power-on reset
  • 1.8 V PVDD supply
  • 1.2 V to 1.8 V IOVDD supply
  • 11-ball, 0.984 mm × 1.444 mm, 0.35 mm pitch WLCSP
SSM6515
Ultra Low Power, Class-D Audio Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-SSM6515

Evaluating the SSM6515 Ultra Low Power, Class-D Audio Amplifier

Product Details

The EVAL-SSM6515Z provides access to all analog and digital inputs/outputs on the SSM6515.

The SSM6515 amplifier is controlled by Analog Devices, Inc., SigmaStudio® software, which interfaces to the EVAL-SSM6515Z via a USB connection. The EVAL-SSM6515Z can be powered by the USB bus or by a single 3.8 V to 5 V supply. These supplies are regulated to the voltages required on the EVAL-SSM6515Z. The printed circuit board (PCB) is a 4-layer design, with a ground plane and a power plane on the inner layers. The EVAL-SSM6515Z contains 0.1 in. pitch male headers for connecting to external speakers. The minimum speaker load must be 8 Ω. The EVAL-SSM6515Z consists of two SSM6515s for evaluating the stereo headphone output.

For full details on the SSM6515, see the SSM6515 data sheet, which must be consulted in conjunction with this user guide when using the EVAL-SSM6515Z.

EVAL-SSM6515
Evaluating the SSM6515 Ultra Low Power, Class-D Audio Amplifier

Latest Discussions

Recently Viewed