SSM3525

PRODUCTION

30 W, Filterless, Class-D, Output Sensing Audio Amplifier

Part Models
2
1ku List Price
Starting From $2.97

Part Details

  • Filterless digital input, mono Class D amplifier with Σ-Δ modulation
  • Digitized output of output voltage, output current, and PVDD supply voltage
  • Operates from 4.5 V to 17 V supply, such as a 2- or 3-cell battery
  • Input/output supply operation from 1.1 V to 1.98 V
  • 30.2 W output power, 17 V supply and 4 Ω load at 1% THD+N
  • 37.5 μV rms noise, 107 dB A weighted signal-to-noise ratio
  • I2C control with up to 4 pin selectable addresses 
  • Multiple serial data formats
    • TDM, I2S, or left justified slave
    • PDM input/output operating from 2.048 MHz to 6.144 MHz 
  • Support sample rates from 8 kHz to 192 kHz
  • Flexible digital and analog gain adjustment 
  • AGC with battery voltage-based limiter 
  • 74 dB SNR on output current sensing and 85 dB SNR on voltage sensing
  • 6.62 mA quiescent current at 12 V PVDD supply
  • Temperature sensor with 1°C readout
  • Short-circuit, thermal protection, and thermal warning
  • 23-ball, 2.26 mm × 2.38 mm ,0.4 mm pitch WLCSP
  • Pop and click suppression
  • User-selectable ultralow EMI emissions mode
  • Power-on reset
SSM3525
30 W, Filterless, Class-D, Output Sensing Audio Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-SSM3525

SSM3525 Evaluation Board

Features and Benefits

  • 15.3 W into 4 Ω at 12 V 1% THD + N

Product Details

The EVAL-SSM3525Z is an evaluation board for the SSM3525, which is an integrated mono 30 W, high efficiency, stereo Class-D audio amplifier with digital input. The application circuit requires a few external components and can operate from a single 4.5 V to 17 V supply. It is capable of delivering 15.3 W of continuous output power into a 4 Ω load from a 12 V power supply, with <1% total harmonic distortion plus noise (THD + N).

The SSM3525 features a high efficiency, low noise modulation scheme that requires no external inductor/capacitor (LC) output filters. This scheme continues to provide high efficiency even at low output power.

The SSM3525 operates with 92.1% efficiency at 9 W into an 8 Ω load, and it has a typical output noise voltage of 37.5 μV rms, A weighted.

User Guide UG-1183 describes how to configure and use the EVAL-SSM3525Z evaluation board. Read this user guide in conjunction with the SSM3525 data sheet, which provides specifications, internal block diagrams, register map, and application guidance for the amplifier IC.

EVAL-SSM3525
SSM3525 Evaluation Board

Latest Discussions