MAX9371
PRODUCTIONLVTTL/TTL-to-Differential LVPECL/PECL Translators
- Part Models
- 4
- 1ku List Price
- Starting From $7.56
Part Details
The MAX9370/MAX9371/MAX9372 LVTTL/TTL-to-differential LVPECL/PECL translators are designed for high-speed communication signal and clock driver applications. The MAX9370/MAX9372 are dual LVTTL/TTL-to-LVPECL/PECL translators that operate in excess of 1GHz. The MAX9371 is a single translator. The MAX9370/MAX9371 operate over a wide 3.0V to 5.25V supply range, allowing high-performance clock or data distribution in systems with a nominal 3.3V or 5.0V supply. The MAX9372 is designed to operate from 3.0V to 3.6V.
The devices default to output high if the input is disconnected. They feature low 270ps propagation delay. The MAX9370/MAX9371/MAX9372 employ industry-standard flow-through pinouts. These devices are specified for operation from -40°C to +85°C, and are offered in space-saving, 8-pin SOT23, µMAX, and SO packages.
Applications
- Central Office Clock Distribution
- DSLAM/DLC
- Mass Storage
- Precision Clock/Data Level Translation
- Wireless Base Stations
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX9371EKA+ | 8-SOT_23-N/A | ||
MAX9371EKA+T | 8-SOT_23-N/A | ||
MAX9371ESA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX9371ESA+T | Small-Outline IC, Narrow (0.15in) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
MAX9371EKA+ | PRODUCTION | |
MAX9371EKA+T | PRODUCTION | |
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
MAX9371ESA+ | PRODUCTION | |
MAX9371ESA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX9371 yet. Have something to say?
Start a Discussion on EngineerZone®