MAX9000

PRODUCTION

Low-Power, High-Speed, Single-Supply Op Amp Comparator Reference ICs

Part Models
4
1ku List Price
Starting From $3.29

Part Details

  • Op Amp + Comparator + Reference in Space-Saving µMAX® Package
  • +2.5V to +5.5V Single-Supply Voltage Range
  • 340µA Supply Current (MAX9002/MAX9005)
  • Unity-Gain Stable (GBW = 1.25MHz) and Decompensated (AV > 10V/V, GBW = 8MHz) Options
  • Op-Amp/Comparator Outputs Swing Rail-to-Rail
  • Ground-Sensing Inputs for Both Op Amp and Comparator
  • Op Amp Stable with Capacitive Loads up to 250pF
  • Internal ±2mV Comparator Hysteresis
  • Fast 185ns Propagation-Delay Comparator
  • No Phase Reversal for Overdriven Inputs (Both Op Amp and Comparator)
  • Internal 1.230V Precision Reference (MAX9000/MAX9001/MAX9003/MAX9004)
    • ±1% Initial Accuracy
    • Low 8ppm/°C Temperature Drift
    • Sink or Source up to 1mA
    • Stable for Capacitive Loads up to 100nF
MAX9000
Low-Power, High-Speed, Single-Supply Op Amp Comparator Reference ICs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions