MAX764

PRODUCTION

-5V/-12V/-15V or Adjustable, High-Efficiency, Low-IQ DC-DC Inverters

Internal Power MOSFET Reduces Component Count and Saves Space

Part Models
6
1ku List Price
Starting From $3.67

Part Details

  • High Efficiency for a Wide Range of Load Currents
  • 250mA Output Current
  • 120µA Max Supply Current
  • 5µA Max Shutdown Current
  • 3V to 16V Input Voltage Range
  • -5V (MAX764), -12V (MAX765), -15V (MAX766), or Adjustable Output from -1V to -16V
  • Current-Limited PFM Control Scheme
  • 300kHz Switching Frequency
  • Internal, P-Channel Power MOSFET
MAX764
-5V/-12V/-15V or Adjustable, High-Efficiency, Low-IQ DC-DC Inverters
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Inverting Regulators 1
MAX774 PRODUCTION -5V/-12V/-15V or Adjustable, High-Efficiency, Low IQ Inverting DC-to-DC Controllers
PMIC (DC/DC, PowerPath, and Battery Charger) 1
MAX1774 PRODUCTION Dual, High-Efficiency, Step-Down Converter with Backup Battery Switchover
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX764EVKIT

Evaluation Kit for the MAX764, MAX765, MAX766

Features and Benefits

  • -5V or Adjustable Output Voltage
  • Up to 250mA Output Current
  • 120µA Max Supply Current
  • 5µA Max Shutdown Current
  • 300kHz Switching Frequency
  • Internal Power MOSFET
  • 8-Pin SO Package
  • Surface-Mount Construction
  • Fully-Assembled and Tested

Product Details

The MAX764 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board that provides a regulated -5.0V output voltage from a 3V to 16V input voltage source. It drives loads up to 250mA with conversion efficiency greater than 82%.

The MAX764 EV kit can also be used to evaluate the MAX765CSA (-12V output) or MAX766 (-15V output). Additional pads are provided on the board's solder side to accommodate external feedback resistors for setting different output voltages.

MAX764EVKIT
Evaluation Kit for the MAX764, MAX765, MAX766

Latest Discussions

No discussions on MAX764 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed