MAX774

PRODUCTION

-5V/-12V/-15V or Adjustable, High-Efficiency, Low IQ Inverting DC-to-DC Controllers

Negative LCD Bias Supply Is Capable of Generating Very High Negative Voltages, Delivers Up to 1A

Part Models
5
1ku List Price
Starting From $3.48

Part Details

  • 85% Efficiency for 5mA to 1A Load Currents
  • Up to 5W Output Power
  • 100µA (max) Supply Current
  • 5µA (max) Shutdown Current
  • 3V to 16.5V Input Range
  • -5V (MAX774), -12V (MAX775), -15V (MAX776), or Adjustable Output Voltage
  • Current-Limited PFM Control Scheme
  • 300kHz Switching Frequency
MAX774
-5V/-12V/-15V or Adjustable, High-Efficiency, Low IQ Inverting DC-to-DC Controllers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Inverting Regulators 1
MAX764 PRODUCTION -5V/-12V/-15V or Adjustable, High-Efficiency, Low-IQ DC-DC Inverters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX774EVKIT

Evaluation Kit for the MAX774

Features and Benefits

  • -5.0V or Adjustable Output Voltage
  • Up to 1A Output Current
  • 5µA Max Shutdown Current
  • 100µA Max Supply Current
  • 300kHz Switching Frequency
  • 8-Pin DIP and SO Packages
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX774 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board that provides a regulated -5.0V output voltage from a +5.0V input source. It drives loads up to 1A with conversion efficiency greater than 80%.

Additional pads are provided on the board's solder side to accommodate external feedback resistors for setting different output voltages. The MAX774 EV kit can also be used to evaluate the MAX775 (-12V output) or MAX776 (-15V output).

Applications

  • Battery-Powered Applications
  • Data Communications
  • High-Efficiency DC-DC Converters
  • LCD Bias Generators

MAX774IRGEVKIT

ISDN, Ring-Tone, Power Supply Evaluation Kit

Features and Benefits

  • +3V to +16.5V Operating Range
  • Tightly Regulated, -24V Output for Off-Hook Voice Communication
  • -70V Output Supports a Five-Ringer-Equivalent Load (VIN > 10.5V)
  • Compact Construction
  • Proven PC Board Design
  • Uses Off-the-Shelf Components
  • Up to 84% Efficiency
  • 5µA Shutdown Current
  • Fully Assembled and Tested

Product Details

The MAX774 ISDN ring-tone power-supply (IRG) evaluation kit (EV kit) provides the high voltages required for implementing a plain old telephone system (POTS) interface on ISDN modems and line cards. It is a fully assembled and tested board that provides a tightly regulated, -24V output for powering off-hook voice communication and a -70V output for on-hook, ring-tone generation.

The EV kit is designed for applications that implement the telephone interface using subscriber line interface circuit (SLIC) ICs, such as the AM79R79 from AMD and comparable products from Lucent, Harris, and other vendors. Its design feeds back the -24V output, achieving tight regulation for clean voice-signal transmission. An economical, off-the-shelf, surface-mount transformer reduces system cost and size. Compact design conserves board area. High efficiency and reduced quiescent current make this design the optimal solution for green PC and portable designs.

The MAX774 IRG EV kit can also be used to evaluate the MAX775/MAX776. It has a layout that allows modification for -48V output operation as well as adaptation for lower-voltage European applications.

Applications

  • Battery-Powered Applications
  • Data Communications
  • High-Efficiency DC-DC Converters
  • LCD Bias Generators

MAX774EVKIT
Evaluation Kit for the MAX774
MAX774IRGEVKIT
ISDN, Ring-Tone, Power Supply Evaluation Kit

Latest Discussions

No discussions on MAX774 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed