MAX7329

PRODUCTION

I²C Port Expanders with Eight I/O Ports

Part Models
4
1ku List Price
Starting From $1.46
Viewing:

Part Details

  • 100kHz, 5.5V-Tolerant, I2C-Compatible Serial Interface
  • 2.5V to 5.5V Operating Supply Voltage Range
  • Low-Standby-Current Consumption of 10µA (max)
  • I2C Bus-to-Parallel-Port Expander
  • Open-Drain Interrupt Output Active-Low INT
  • 8-Bit Remote I/O Port for the I2C Bus
  • Latched Outputs with High-Current-Drive Capability for Directly Driving LEDs
  • Address by Three Hardware Address Pins for Use of Up to Eight Devices (Up to 16 Using Both MAX7328/MAX7329)
  • Second Sources to PCF8574 and PCF8574A
MAX7329
I²C Port Expanders with Eight I/O Ports
MAX7328, MAX7329: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Latest Discussions

No discussions on MAX7329 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed