MAX5883

PRODUCTION

3.3V, 12-Bit, 200Msps High Dynamic Performance DAC with CMOS Inputs

Part Models
2
1ku List Price
Starting From $10.58

Part Details

  • 200Msps Output Update Rate
  • Single 3.3V Supply Operation
  • Excellent SFDR and IMD Performance
    • SFDR = 77dBc at fOUT = 10MHz (to Nyquist)
    • IMD = -86dBc at fOUT = 10MHz
    • ACLR = 71dB at fOUT = 30.72MHz
  • 2mA to 20mA Full-Scale Output Current
  • CMOS-Compatible Digital and Clock Inputs
  • On-Chip 1.2V Bandgap Reference
  • Low Power Dissipation
  • 48-Pin QFN-EP Package
MAX5883
3.3V, 12-Bit, 200Msps High Dynamic Performance DAC with CMOS Inputs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fast Precision D/A Converters 5
MAX5886 PRODUCTION 3.3V, 12-Bit, 500Msps High Dynamic Performance DAC with Differential LVDS Inputs
MAX5887 PRODUCTION 3.3V, 14-Bit, 500Msps High Dynamic Performance DAC with Differential LVDS Inputs
MAX5888 PRODUCTION 3.3V, 16-Bit, 500Msps High Dynamic Performance DAC with Differential LVDS Inputs
MAX5884 PRODUCTION 3.3V, 14-Bit, 200Msps High Dynamic Performance DAC with CMOS Inputs
MAX5885 PRODUCTION 3.3V, 16-Bit, 200Msps High Dynamic Performance DAC with CMOS Inputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX5885EVKIT

Evaluation Kit for the MAX5883, MAX5884, and MAX5885

Features and Benefits

  • Fast Evaluation and Performance Testing
  • CMOS Compatible
  • SMA Coaxial Connectors for Clock Input and Analog Output
  • 50Ω Matched Clock Input and Analog Output Signal Lines
  • Single-Ended to Differential Clock Signal Conversion Circuitry
  • Differential Current Output to Single-Ended Voltage Signal Output Conversion Circuitry
  • Full-Scale Current Output Configured for 20mA
  • External 1.25V Reference Source Available
  • Fully Assembled and Tested
  • Also Evaluates the 14-Bit MAX5884 and 12-Bit MAX5883

Product Details

The MAX5885 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX5885 16-bit parallel input, 200Msps, current-output, digital-to-analog converter (DAC). The EV kit operates with CMOS-compatible data inputs, a single-ended clock input, and 3.3V power supplies for simple board operation.

The MAX5885 EV kit can also be used to evaluate the MAX5884 (14 bit) and the MAX5883 (12 bit).

Applications

  • Automated Test Equipment (ATE)
  • Base Stations: Single-/Multicarrier UMTS, CDMA, GSM
  • Communications: LMDS, MMDS, Point-to-Point Microwave
  • Digital-Signal Synthesis
  • Instrumentation

MAX5885EVKIT
Evaluation Kit for the MAX5883, MAX5884, and MAX5885

Latest Discussions

No discussions on MAX5883 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed