MAX5888

PRODUCTION

3.3V, 16-Bit, 500Msps High Dynamic Performance DAC with Differential LVDS Inputs

Low-Power, 3.3V, 16-Bit, 500Msps LVDS DAC Delivers Industry-Leading 76dBc SFDR Performance

Part Models
4
1ku List Price
Starting From $52.50

Part Details

  • 500Msps Output Update Rate
  • Single 3.3V Supply Operation
  • Excellent SFDR and IMD Performance
    • SFDR = 76dBc at fOUT = 40MHz (to Nyquist)
    • IMD = -85dBc at fOUT = 10MHz
    • ACLR = 73dB at fOUT = 61MHz
  • 2mA to 20mA Full-Scale Output Current
  • Differential, LVDS-Compatible Digital and Clock Inputs
  • On-Chip 1.2V Bandgap Reference
  • Low 130mW Power Dissipation
  • 68-Lead QFN-EP Package
MAX5888
3.3V, 16-Bit, 500Msps High Dynamic Performance DAC with Differential LVDS Inputs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fast Precision D/A Converters 2
MAX5886 PRODUCTION 3.3V, 12-Bit, 500Msps High Dynamic Performance DAC with Differential LVDS Inputs
MAX5887 PRODUCTION 3.3V, 14-Bit, 500Msps High Dynamic Performance DAC with Differential LVDS Inputs
Product 1
MAX5195 14-Bit, 260Msps High-Dynamic Performance DAC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX5887EVKIT

Evaluation Kit for the MAX5886, MAX5887, and MAX5888

Features and Benefits

  • Quick Dynamic Performance Evaluation
  • LVDS-Compatible Data Inputs
  • SMA Coaxial Connectors for Clock Input and Analog Output
  • 50Ω Matched Clock Input and Analog Output Signal Lines
  • Single-Ended to Differential Clock-Signal Conversion Circuitry
  • Differential Current Output to Single-Ended Voltage Signal Output Conversion Circuitry
  • Full-Scale Current Output Configured for 20mA
  • External 1.25V Reference Source Available
  • Fully Assembled and Tested

Product Details

The MAX5886/MAX5887/MAX5888 evaluation kits (EV kits) are fully assembled and tested circuit boards that contain all the components necessary to evaluate the performance of the MAX5886 (12-bit), MAX5887 (14-bit), and MAX5888 (16-bit), 500Msps, current-output, digital-to-analog converters (DACs). Each EV kit requires low-voltage differential-signaling (LVDS)-compatible data inputs, a single-ended clock input, and 3.3V power supplies for simple board operation.

Applications

  • Automated Test Equipment (ATE)
  • Base Stations: Single-/Multicarrier UMTS, CDMA, GSM
  • Communications: LMDS, MMDS, Point-to-Point Microwave
  • Digital-Signal Synthesis
  • Instrumentation

MAX5888EVKIT

Evaluation Kit for the MAX5886, MAX5887, and MAX5888

Features and Benefits

  • Quick Dynamic Performance Evaluation
  • LVDS-Compatible Data Inputs
  • SMA Coaxial Connectors for Clock Input and Analog Output
  • 50Ω Matched Clock Input and Analog Output Signal Lines
  • Single-Ended to Differential Clock-Signal Conversion Circuitry
  • Differential Current Output to Single-Ended Voltage Signal Output Conversion Circuitry
  • Full-Scale Current Output Configured for 20mA
  • External 1.25V Reference Source Available
  • Fully Assembled and Tested

Product Details

The MAX5886/MAX5887/MAX5888 evaluation kits (EV kits) are fully assembled and tested circuit boards that contain all the components necessary to evaluate the performance of the MAX5886 (12-bit), MAX5887 (14-bit), and MAX5888 (16-bit), 500Msps, current-output, digital-to-analog converters (DACs). Each EV kit requires low-voltage differential-signaling (LVDS)-compatible data inputs, a single-ended clock input, and 3.3V power supplies for simple board operation.

Applications

  • Automated Test Equipment (ATE)
  • Base Stations: Single-/Multicarrier UMTS, CDMA, GSM
  • Communications: LMDS, MMDS, Point-to-Point Microwave
  • Digital-Signal Synthesis
  • Instrumentation

MAX5886EVKIT

Evaluation Kit for the MAX5886, MAX5887, and MAX5888

Features and Benefits

  • Quick Dynamic Performance Evaluation
  • LVDS-Compatible Data Inputs
  • SMA Coaxial Connectors for Clock Input and Analog Output
  • 50Ω Matched Clock Input and Analog Output Signal Lines
  • Single-Ended to Differential Clock-Signal Conversion Circuitry
  • Differential Current Output to Single-Ended Voltage Signal Output Conversion Circuitry
  • Full-Scale Current Output Configured for 20mA
  • External 1.25V Reference Source Available
  • Fully Assembled and Tested

Product Details

The MAX5886/MAX5887/MAX5888 evaluation kits (EV kits) are fully assembled and tested circuit boards that contain all the components necessary to evaluate the performance of the MAX5886 (12-bit), MAX5887 (14-bit), and MAX5888 (16-bit), 500Msps, current-output, digital-to-analog converters (DACs). Each EV kit requires low-voltage differential-signaling (LVDS)-compatible data inputs, a single-ended clock input, and 3.3V power supplies for simple board operation.

Applications

  • Automated Test Equipment (ATE)
  • Base Stations: Single-/Multicarrier UMTS, CDMA, GSM
  • Communications: LMDS, MMDS, Point-to-Point Microwave
  • Digital-Signal Synthesis
  • Instrumentation

MAX5887EVKIT
Evaluation Kit for the MAX5886, MAX5887, and MAX5888
MAX5888EVKIT
Evaluation Kit for the MAX5886, MAX5887, and MAX5888
MAX5886EVKIT
Evaluation Kit for the MAX5886, MAX5887, and MAX5888

Latest Discussions

No discussions on MAX5888 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed