MAX44251

PRODUCTION

20V, Ultra-Precision, Low-Noise Op Amps

Innovative Combination of High Voltage (2.7V to 20V) Capability, Industry's Lowest Noise, and Autozero Precision in a SOT23 Package

Part Models
4
1ku List Price
Starting From $1.67

Part Details

Applications

  • Load Cell and Bridge Transducer Amplification
  • Medical Instrumentation
  • Precision Instrumentation
  • Pressure Transducers
  • Strain Gauges

  • High Accuracy Enables Precision Signal Chain Acquisition
    • 6µV Input Offset Voltage (max) at Room Temperature
    • TCVOS of 19nV/°C (max)
    • Low 5.9nV/ Input-Referred Voltage Noise
    • 123nVP-P in 0.1Hz to 10Hz
    • 10MHz Gain-Bandwidth Product
    • Rail-to-Rail Output
    • Fast 400ns Settling Time
  • 2.7V to 20V Power-Supply Range Supports Wide Range of Sensors
  • Integrated EMI Filter Reduces Impact of Radio Frequency Interference on Signal Chain Performance
MAX44251
20V, Ultra-Precision, Low-Noise Op Amps
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX44251EVKIT

Evaluation Kit for the MAX44251

Features and Benefits

  • Accommodates Multiple Op-Amp Configurations
  • Rail-to-Rail Inputs/Outputs
  • Accomodates Easy-to-Use 0805 Components
  • 2.7V to 20V Power-Supply Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44251 evaluation kit (EV kit) provides a proven design to evaluate the MAX44251 dual low-power, low-drift operational amplifier (op amp) in an 8-pin SOT23 package. The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components. Low power, low drift, input offset voltage, and rail-to-rail input/output stages make this device ideal for applications requiring ultra-low noise and DC precision. The component pads accommodate 0805 packages, making them easy to solder and replace. The EV kit comes with a MAX44251AKA+ installed.

Applications

  • Load Cell and Bridge Transducer Amplification
  • Medical Instrumentation
  • Precision Instrumentation
  • Pressure Transducers
  • Strain Gauges

MAX44250EVKIT

Evaluation Kit for the MAX44250

Features and Benefits

  • Accommodates Multiple Op-Amp Configurations
  • Rail-to-Rail Inputs/Output
  • Accommodates Easy-to-Use 0805 Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44250 evaluation kit (EV kit) provides a proven design to evaluate the MAX44250 low-power, low-drift operational amplifier (op amp) in a 5-pin SOT23 package. The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components. Low power, low-drift input offset voltage, and rail-to-rail input/output stages make this device ideal for applications requiring ultra-low noise and DC precision. The component pads accommodate 0805 packages, making them easy to solder and replace. The EV kit comes with a MAX44250AUK+ installed.

Applications

  • Load Cell and Bridge Transducer Amplification
  • Medical Instrumentation
  • Precision Instrumentation
  • Pressure Transducers
  • Strain Gauges

MAX44251EVKIT
Evaluation Kit for the MAX44251
MAX44250EVKIT
Evaluation Kit for the MAX44250

Reference Designs

MAXREFDES1295
Smart Electronic Load Using the MAX32630FTHR and MAX11300

Latest Discussions

No discussions on MAX44251 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed