MAX20735

PRODUCTION

Integrated, Step-Down Switching Regulator

Monolithically Integrated, Step-Down Switching Regulator with High Power Density and Low Component Count

Part Models
2
1ku List Price
Starting From $6.31
Viewing:

Part Details

  • High Power Density and Low Component Count
    • Overall Solution Size: 509mm2 Including Inductor and Output Capacitors
    • 90.7% Peak Efficiency: VDDH = 12V and VOUT = 1V
    • Fast Transient Response: Supports Up to 300A/μs Load Step Transients
  • Optimized Component Performance and Efficiency with Reduced Design-In Time
  • Increased Power-Supply Reliability with System and IC Self-Protection Features
    • Differential Remote Sense with Open-Circuit Detection
    • Hiccup Overcurrent Protection
    • Programmable Thermal Shutdown
MAX20735
Integrated, Step-Down Switching Regulator
MAX20735:Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

MAX20735EVKIT

Evaluation Kit for the MAX20735

Features and Benefits

  • High Efficiency and Power Density
  • Low Component Count
  • Small Solution Size
    • 509mm2 Including Inductor and Output Capacitors
  • Optimized Performance
  • Reduced Design-In Time
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20735 Evaluation Kit (EV kit) serves as a reference platform for evaluating the MAX20735 voltage regulator IC. This single-chip, integrated switching regulator provides an extremely compact, low-cost, highly efficient, fast, accurate and reliable power delivery solution for emerging low-output voltage applications up to 40A. Refer to the MAX20735 IC data sheet for more information.

The EV kit consists of a fully assembled and tested PCB implementation of the MAX20735. Jumper pins, test points, and input/output connectors are included for flexibility and ease-of-use in a wide range of applications.

The evaluation board is configured with an “edge strip” to allow high di/dt loading when evaluating the system. The +VOUT connection is on the top side, while the return (or -VOUT) is on the bottom side, directly mirroring the topside strip.

Either solder directly to the output “strip” or use the J8 terminal block to interface to a load.

Applications

  • Communications
  • Networking
  • Servers and Storage equipments

MAX20735EVKIT
Evaluation Kit for the MAX20735

Latest Discussions

No discussions on max20735 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed