MAX17291C

RECOMMENDED FOR NEW DESIGNS

High-Voltage, Micropower, Boost Converter

80mA Peak Current Limit High-Voltage, Micropower, Boost Converter with True Shutdown

Part Details

  • 28μA Quiescent Supply Current from Input
  • Output Short-Circuit Protection
  • Overtemperature Protection
  • True Shutdown Mode
    • 13nA Shutdown Current
    • No Reverse Current from OUT
  • 87% Peak Efficiency
  • 1.8V to 4.5V Input Range
  • 5.5V to 20V Output Voltage Range
  • 80mA Peak Inductor Current Limit
  • 1.27mm x 0.87mm, 6-Bump WLP (3 x 2, 0.4mm Pitch) Package
  • -40°C to +125°C Temperature Range
MAX17291C
High-Voltage, Micropower, Boost Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
MAX17291 RECOMMENDED FOR NEW DESIGNS High-Voltage, 1A Micropower Boost Converter with Short-Circuit Protection and True Shutdown
MAX17291B RECOMMENDED FOR NEW DESIGNS High-Voltage Micropower Boost Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
MAX17291CEVKIT

Evaluation Kit for MAX17291C

Features and Benefits

  • Evaluates the MAX17291C IC
  • (3 x 2 Bump, 0.4mm Pitch)
  • 1.8V to 4.5V Input Range
  • 5.5V to 20V Configurable Output Voltage
  • Up to 80mA Input Peak Current
  • Proven 2-Layer, 1.5oz Copper PCB Layout
  • Demonstrates Compact Solution Size

Product Details

The MAX17291C evaluation kit (EV kit) evaluates the MAX17291C IC in a wafer-level package (WLP). The MAX17291C is a low quiescent current boost (step-up) DC-DC converter with an 80mA peak inductor current limit, TrueShutdown™, and short-circuit protection. The EV kit operates over an input range of 1.8V to 4.5V and provides resistor-configurable output voltages from 5.5V to 20V. The EV kit comes with the MAX17291CANT+ installed.

MAX17291CEVKIT
Evaluation Kit for MAX17291C

Latest Discussions

No discussions on MAX17291C yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed