MAX1606

PRODUCTION

28V Internal Switch LCD Bias Supply with True Shutdown™

LCD Bias Supply Uses Internal Switches to Deliver Up to 28V, and True Shutdown

Part Models
2
1ku List Price
Starting From $2.09

Part Details

  • Adjustable Output Voltage up to 28V
  • 20mA at 20V from a Single Li+ Battery
  • True Shutdown (Output Disconnected from Input)
  • Output Short-Circuit Protection
  • 88% Efficiency
  • Up to 500kHz Switching Frequency
  • Selectable Inductor Current Limit (125mA, 250mA, or 500mA)
  • 0.1µA Shutdown Current
  • 8-Pin µMAX Package
MAX1606
28V Internal Switch LCD Bias Supply with True Shutdown™
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX1606EVKIT

Evaluation Kit for the MAX1606

Features and Benefits

  • Input Voltage
    • +0.8V to +5.5V (VIN)
    • +2.4V to +5.5V (VCC)
  • Output Voltage
    • +18V Output Up to 20mA (as configured)
  • True Shutdown (output disconnected from input)
  • Output Voltage Adjustable with Resistors
  • Adjustable Inductor Current-Limit Setting
  • Internal MOSFET Switches
  • 1µA (max) IC Shutdown Current
  • Switching Frequency Up to 500kHz
  • Surface-Mount Components
  • Fully Assembled and Tested

Product Details

The MAX1606 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains a step-up switching converter that generates a positive voltage to drive low-power LCD displays. The circuit is configured for a +18V output voltage and provides up to 20mA. Higher output voltages are possible by selecting different components.

The IC operates from a +2.4V to +5.5V supply voltage but can boost battery voltages as low as +0.8V up to +28V at the output. The IC also offers a true shutdown mode that disconnects the output from the input. Three different inductor current limits can be evaluated with the EV kit as configured.

Applications

  • Data Acquisition

MAX1606EVKIT
Evaluation Kit for the MAX1606

Reference Designs

Figure 1. MAXREFDES1018 hardware.
MAXREFDES1018 Circuits from the lab

Boost, Single-Output, DC-DC Converter, 1V to 3.3V Input, 13.5V/6mA Output Using MAX1606

Features and Benefits

Features

  • Adjustable Output Voltage Up to 28V
  • 20mA at 20V from a Single Li+ Battery
  • True Shutdown (Output Disconnected from Input)
  • Output Short-Circuit Protection
  • Up to 88% Efficiency
  • Up to 500kHz Switching Frequency
  • 0.1µA Shutdown Current
  • 8-Pin µMAX Package
MAXREFDES1018
Boost, Single-Output, DC-DC Converter, 1V to 3.3V Input, 13.5V/6mA Output Using MAX1606

Latest Discussions

No discussions on MAX1606 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed