MAX14778

RECOMMENDED FOR NEW DESIGNS

Dual ±25V Above- and Below-the-Rails 4:1 Analog Multiplexer

Simplify Designs with the Industry's First ±25V Above- and Below-the-Rails Multiplexer

Part Models
4
1ku List Price
Starting From $5.86

Part Details

  • Wide Signal Range Supported from Single-Supply Voltage Eliminates Negative Power Supply
    • ±25V Signal Range
    • Single 3.0V to 5.5V Supply
  • Two Independent Multiplexers
    • Break-Before-Make Operation
    • 1.5Ω RON (max)
    • 3mΩRON Flatness (typ)
    • 300mA Maximum Current Through Multiplexer
    • 78pF Input Capacitance
    • 75MHz Large-Signal Bandwidth
    • 20-Pin TQFN (5mm x 5mm) Package
  • Extended ESD Protection on A_ and B_ Pins
    • ±6kV Human Body Model (HBM)
MAX14778
Dual ±25V Above- and Below-the-Rails 4:1 Analog Multiplexer
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX14778EVKIT

Evaluation Kit for the MAX14778

Features and Benefits

  • +3V to +5.5V Input Supply Range
  • Dual 4:1 Mux
  • Independent Mux Control
  • ±25V Voltage Signal Input Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14778 evaluation kit (EV kit) provides a proven design to evaluate the MAX14778 dual ±25V above- and below-the-rails 4:1 analog multiplexer. The EV kit operates from a single +3V to +5.5V supply and supports analog signals between -25V and +25V.

The EV kit PCB comes with a MAX14778ETP+ installed. Contact the factory for free samples.

Applications

  • Audio/Data Multiplexing
  • Communication Systems
  • Connector Sharing
  • Gaming Machines
  • Handheld Industrial Devices
  • POS Peripherals
  • RS-485/RS-232/USB 1.1 Multiplexing

MAX14778EVKIT
Evaluation Kit for the MAX14778

Latest Discussions

Recently Viewed