MAX14720

RECOMMENDED FOR NEW DESIGNS

Power-Management Solution

Extend Battery Life of Wearable Electronics

Part Models
12
1ku List Price
Starting From $3.39

Part Details

  • Extended System Battery Use Time
    • Micro-IQ 250mW Buck-Boost Regulator
      • Input Voltage from 1.8V to 5.5V
      • Output Voltage Programmable from 2.5V to 5V
      • 1.1µA Quiescent Current
      • Programmable Current Limit
    • Micro-IQ 200mA Buck Regulator
      • Input Voltage from 1.8V to 5.5V
      • Output Voltage Programmable from 1.0V to 2.0V
      • 0.9µA Quiescent Current
    • Micro-IQ 100mA LDO
      • Input Voltage From 1.71V to 5.5V
      • Output Programmable From 0.9V to 4.0V
      • 0. 9µA Quiescent Current
      • Configurable as Load Switch
  • Extend Product Shelf-Life
    • Battery Seal Mode (MAX14720)
      • 120nA Battery Current
    • Power Switch On-Resistance
      • 250mΩ (max) at 2.7V
      • 500mΩ (max) at 1.8V
    • Battery Impedance Detector
  • Easy-to-Implement System Control
    • Configurable Power Mode and Reset Behavior (MAX14720)
      • Push-Button Monitoring to Enable Ultra-Low Power Shipping Mode
      • Disconnects All Loads From Battery and Reduces Leakage to Less than 1µA
      • Power-On Reset (POR) Delay and Voltage Sequencing
    • Individual Enable Pins (MAX14750)
    • Voltage Monitor Multiplexer
    • I2C Control Interface
MAX14720
Power-Management Solution
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PMIC (DC/DC, PowerPath, and Battery Charger) 1
MAX14676 PRODUCTION Wearable Charge Management Solution
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
MAX14750EVSYS

Evaluation System for the MAX14720/MAX14750

Features and Benefits

  • USB-Power Option
  • Flexible Configuration
  • On-Board Battery Simulation
  • Sense Test Point for Output-Voltage Measurement
  • Windows 8®/Windows 10®-Compatible Graphical User Interface (GUI) Software
  • Fully Assembled and Tested

Product Details

The MAX14750 evaluation system (EV system) is a fully assembled and tested circuit for evaluating the MAX14720/MAX14750 power-management solutions with I2C capability for space-constrained, battery-powered applications. Both the MAX14720 and MAX14750 integrate a synchronous buck converter, a buck-boost converter, a linear regulator, and a power switch. The MAX14750 provides individual pin enables for each function, while the MAX14720 includes a push-button monitor and sequencing controller. Refer to the MAX14720/ MAX14750 IC data sheet for detailed information regarding the operation and features of the devices.

The EV kit comes standard with the MAX14750A installed but can also be used to evaluate the MAX14720 by replacing the MAX14750A (U1) with the MAX14720. Request a free sample of the MAX14720 when ordering the EV kit.

Applications

  • Portable Medical Devices
  • Wearable Fitness Devices
  • Wearable Medical Devices

MAX14750EVKIT

Evaluation Kit for the MAX14720/MAX14750

Features and Benefits

  • RoHS Compliant
  • Proven PCB Layout
  • Full Assembled and Tested
  • I2C Serial Interface

Product Details

The MAX14750 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX14720/MAX14750 power-management solutions with I2C capability for space-constrained, battery-powered applications. Both the MAX14720 and MAX14750 integrate a synchronous buck converter, a buck-boost converter, a linear regulator, and a power switch. The MAX14750 provides individual pin enables for each function, while the MAX14720 includes a push-button monitor and sequencing controller. Refer to the MAX14720/MAX14750 IC data sheet for detailed information regarding the operation and features of the devices.

The EV kit comes standard with the MAX14750A installed, but can also be used to evaluate the MAX14720 by replacing the MAX14750A (U1) with the MAX14720. Request a free sample of the MAX14720 when ordering the EV kit.

Applications

  • Portable Medical Devices
  • Wearable Fitness Devices
  • Wearable Medical Devices

MAX14750EVSYS
Evaluation System for the MAX14720/MAX14750
MAX14750EVKIT
Evaluation Kit for the MAX14720/MAX14750

Latest Discussions

Recently Viewed