MAX14536E

PRODUCTION

Low-Resistance DPDT Switches with Negative Rail

Most Robust Negative-Rail Audio Switch in a Tiny Footprint

Part Details

  • Low 0.135Ω (typ) On-Resistance
  • Low 0.3mΩ (typ) RON Flatness
  • Single +2.4V to +5.5V Supply Voltage
  • Pass Audio Signal Between -1.5V and min (VCC, 3V)
  • Internal Shunt Resistors for Click-and-Pop Reduction (MAX14535E/MAX14537E/MAX14539E)
  • Withstand 3.6V (max) Applied to NC_, NO_, and COM_ when VCC = 0V
  • High ESD Protection: Up to ±15kV on COM_
  • 10-Pin UTQFN (1.4mm x 1.8mm) Package
  • -40°C to +85°C Operating Temperature Range
MAX14536E
Low-Resistance DPDT Switches with Negative Rail
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches Multiplexers 4
MAX4744 PRODUCTION Low-Voltage, Dual SPDT, Audio Clickless Switches with Negative Rail Capability
MAX4684 RECOMMENDED FOR NEW DESIGNS 0.5Ω/0.8Ω Low-Voltage, Dual SPDT Analog Switches in UCSP
MAX4745 PRODUCTION Low-Voltage, Dual SPDT, Audio Clickless Switches with Negative Rail Capability
MAX4903 PRODUCTION Low-RON, Dual-SPST/Single-SPDT Clickless Switches with Negative Rail Capability
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX14535EEVKIT

Evaluation Kit for the MAX14535E

Features and Benefits

  • Input Shunt Resistors for Built-In Click-and-Pop Reduction
  • Low 0.135Ω On-Resistance (RON)
  • -1.5V to Min (3V or VCC) Analog Signal Capability
  • +2.4V to +5.5V DC Supply Operation
  • Demonstrates USB Power Operation
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX14535E evaluation kit (EV kit) demonstrates the MAX14535E double-pole/double-throw (DPDT) analog switch featuring negative signal capability, low on-resistance (0.135Ω RON), and input shunt resistors on the NO_ terminals for click-and-pop reduction in portable audio applications. The IC features a space-saving ultra-thin QFN package. The EV kit can operate from a +2.4V to +5.5V DC power supply and comes configured to operate from USB power.

Applications

  • Cell Phones
  • MP3 Players
  • Notebook Computers
  • PDAs

MAX14535EEVKIT
Evaluation Kit for the MAX14535E

Latest Discussions

No discussions on MAX14536E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed