MAX14515
MAX14515
PRODUCTIONHigh-Voltage Liquid Lens Driver
The Smallest Liquid Lens Driver for Small Camera Modules
- Part Models
- 2
- 1ku List Price
- Starting From $2.65
Viewing:
Part Details
- Small Footprint for Placement Inside Camera Modules
- 47VRMS Maximum Output (CLENS = 220pF)
- I²C-Compatible Interface for Setting Output Voltage
- 8-Bit Output Voltage Resolution
- Guaranteed Monotonic Output
- ±15kV Human Body Model ESD Protection on Outputs
- Low 500nA (max) Shutdown Current
- +2.7V to +5.5V Input Voltage Range
- Space-Saving, 8-Bump WLP (1mm x 2mm) Package
The MAX14515 high-voltage liquid lens driver features a high-voltage differential output controlled through an I²C interface. The MAX14515 uses a charge-pump-based boost converter and integrated H-bridge to provide a compact lens driver solution with minimal external components to achieve a small overall footprint suitable for small space constraints inside camera modules.
The MAX14515 features an 8-bit monotonic DAC with a single differential high-voltage output controlled by a 2-wire I²C interface to set the amplitude. The high-voltage outputs are capable of delivering up to 42VRMS (min) into a 220pF liquid lens load at 1.0kHz (min).
The MAX14515 also features two power-saving modes (shutdown mode and sleep mode) to minimize power consumption when the device is inactive. Shutdown mode places the device in a low-power state that resets all registers and disables the I²C interface to reduce current below 500nA (max). In sleep mode, the power-on reset circuit remains active. If no activity is detected on the I²C interface, current consumption is less than 3µA.
The MAX14515 operates over the +2.7V to +5.5V supply voltage range, ideal for portable applications using lithium ion battery sources. The MAX14515 is specified over the -40°C to +85°C extended temperature range and is available in a small (1mm x 2mm) 8-bump WLP package.
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX14515AEWA+ | Wafer-Level Package 2x4 Bump, Full Array | ||
MAX14515AEWA+T | Wafer-Level Package 2x4 Bump, Full Array |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX14515 yet. Have something to say?
Start a Discussion on EngineerZone®