LTM8064

RECOMMENDED FOR NEW DESIGNS

58VIN, 6A CVCC Step-Down μModule Regulator

Part Models
3
1ku List Price
Starting From $19.42

Part Details

  • Complete Step-Down Switch Mode Power Supply
  • CVCC: Constant-Voltage, Constant-Current
  • 2-Quadrant: Sources and Sinks Output Current
  • Parallelable for Increased Output Current, Even from Different Voltage Sources
  • Adjustable Output Current Up to 7A When Sourcing or 9.1A When Sinking
  • Wide Input Voltage Range: 6V to 58V
  • 1.2V to 36V Output Voltage
  • Selectable Switching Frequency: 100kHz to 1MHz
  • (e1) RoHS Compliant Package
  • Programmable Soft-Start
  • Tiny (16mm × 11.9mm × 4.92mm) Surface Mount BGA Package
LTM8064
58VIN, 6A CVCC Step-Down μModule Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
µModule Battery Chargers 1
LTM8052
LTM8052A
36VIN, 5A, 2-Quadrant CVCC Step-Down μModule Regulator
µModule Buck-Boost Regulators 3
LTM8054 RECOMMENDED FOR NEW DESIGNS 36VIN, 5.4A Buck-Boost µModule Regulator
LTM8056 RECOMMENDED FOR NEW DESIGNS 58VIN, 48VOUT Buck-Boost μModule (Power Module) Regulator
LTM8055
LTM8055-1
36VIN, 8.5A Buck-Boost μModule Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM8064
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2237A

LTM8064 Demo Board | CVCC Source/Sink Step‑Down μModule Regulator, 7.5V ≤ VIN ≤ 58V, VOUT = 5V @ ±6A

Product Details

Demonstration circuit 2237A is a 58VIN, 6A, CVCC Step-Down μModule® Regulator featuring the LTM8064. The demo circuit is designed for a 5V output from an input voltage range of 7.5V to 58V. The output can source 7A (typical) or sink 9.1A (typical). The circuit can be operated in either constant voltage mode or constant current mode.

DC2237A
LTM8064 Demo Board | CVCC Source/Sink Step‑Down μModule Regulator, 7.5V ≤ VIN ≤ 58V, VOUT = 5V @ ±6A

Latest Discussions