LTM4712

RECOMMENDED FOR NEW DESIGNS

36VIN, 12A Step-Up/Step-Down Buck-Boost μModule Regulator

Part Models
2
1ku List Price
Starting From $33.80

Part Details

  • Complete Buck-Boost Switch Mode Power Supply
  • VOUT Equal, Greater, Less Than VIN
  • Wide Input Voltage Range: 5V to 36V
  • Wide Output Voltage Range: 1V to 36V
  • 12A in Buck and Buck-Boost Mode, 6A under 12VIN and 24VOUT
  • Up to 98% Efficiency
  • Peak Current Mode Control
  • Adjustable Input or Output Average Current Limits
  • Input or Output Current Monitoring
  • Power Good Output Signal
  • Parallelable for Increased Output Current
  • Phase-Lockable Fixed Frequency: 100kHz to 600kHz
  • Selectable Forced Continuous/Pulse-Skipping Modes
  • VOUT is Disconnected from VIN During Shutdown
  • 16mm ×16mm × 8.34mm BGA Package
LTM4712
36VIN, 12A Step-Up/Step-Down Buck-Boost μModule Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM4712

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LTM4712
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC3189A

LTM4712 | 36VIN, 12A Buck-Boost μModule Regulator

Product Details

Demonstration circuit 3189A features the LTM4712, a high efficiency, buck-boost μModule® regulator with a 5V to 36V input voltage range and 1V to 36V output voltage range. The output is capable of 12A in buck and buck-boost modes, and 6A under 12VIN and 24VOUT. Derating is necessary for certain VIN, VOUT, frequency and thermal conditions. For more information, see the LTM4712 data sheet.

The DC3189A demo board features a constant-current mode (CCM) to deliver a precise, regulated current while the load may vary.

The DC3189A demo board is optimized using a default frequency of 400kHz. The current mode architecture used in the LTM4712 is peak-current mode control. The LTM4712 operates in continuous current mode by default but can be placed in pulse-skipping mode to optimize efficiency at light loads.

The LTM4712 is offered in a 16mm × 16mm × 8.34mm ball grid array (BGA) package suitable for automated assembly by standard surface mount equipment. The LTM4712 module package features an inductor on top of the molded substrate for improved heat sinking capability.

The LTM4712 data sheet gives a complete description of the device, including operation and application information. Refer to the data sheet in conjunction with the demo manual prior to working on or modifying DC3189A.

eval board
EVAL-LTM4712-A1Z

EVAL-LTM4712-A1Z: LTM4712 | 36V, High Efficiency Dual Phase Buck-Boost μModule Regulator 2 × LTM4712, 24A

Features and Benefits

  • Parallel for high-power applications
  • Good current sharing
  • Current monitoring pin for all channels
  • Optional constant current mode

Product Details

The EVAL-LTM4712-A1Z evaluation board is a power supply generating 12V, 24A (max) from a 5V to 36V input. The EVAL-LTM4712-A1Z is a dual-phase solution featuring the LTM4712, a high-efficiency, buck-boost μModule® (micromodule) regulator. The EVAL-LTM4712-A1Z is capable of 24A in buck and buck-boost modes and 12A in boost mode. Derating is necessary for certain VIN, VOUT, frequency, and thermal conditions. See the Performance Summary section and the LTM4712 data sheet for more information.

The EVAL-LTM4712-A1Z evaluation board has an optional constant-current feature to deliver a precise, regulated current while the load may vary.

The EVAL-LTM4712-A1Z evaluation board is optimized using a default frequency of 400kHz. The peak current mode control architecture allows easy current sharing. The LTM4712 operates in continuous current mode by default but can be placed in pulse-skipping mode to optimize efficiency at light loads.

The LTM4712 is offered in a 16mm × 16mm × 8.34mm ball grid array (BGA) package suitable for automated assembly by standard surface mount equipment. The μModule package features an inductor on top of the molded substrate for improved heatsinking capability.

The LTM4712 data sheet gives a complete description of the device, including operation and application information. The data sheet must be read in conjunction with this user guide prior to working on or modifying the EVAL-LTM4712-A1Z evaluation board.

eval board
EVAL-LTM4712-A2Z

Features and Benefits

  • Parallel for high-power applications
    • Good current sharing
  • Current monitoring pin for all channels
  • Optional constant current mode

Product Details

The EVAL-LTM4712-A2Z evaluation board is a power supply generating 12V, 48A (max) from a 5V to 36V input. It is a quad PolyPhase® solution featuring the LTM4712, a high-efficiency, buck-boost µModule® (micromodule) regulator. The EVAL-LTM4712-A2Z is capable of 48A in buck and buck-boost modes and 24A in boost mode. Derating is necessary for certain VIN, VOUT, frequency and thermal conditions. See the Performance Summary and the LTM4712 data sheet.

The EVAL-LTM4712-A2Z has an optional constant-current feature to deliver a precise, regulated current while the load may vary.

The EVAL-LTM4712-A2Z is optimized using a default frequency of 400kHz. The peak current mode control architecture allows easy current sharing. The LTM4712 operates in continuous current mode by default but can be placed in pulse-skipping mode to optimize efficiency at light loads.

The LTM4712 is offered in a 16mm × 16mm × 8.34mm ball grid array (BGA) package suitable for automated assembly by standard surface mount equipment. The µModule package features an inductor on top of the molded substrate for improved heatsinking capability.

The LTM4712 data sheet gives a complete description of the device, including operation and application information. The data sheet must be read in conjunction with this evaluation board manual prior to working on or modifying the EVAL-LTM4712-A2Z evaluation board.

DC3189A
LTM4712 | 36VIN, 12A Buck-Boost μModule Regulator
EVAL-LTM4712-A1Z
EVAL-LTM4712-A1Z: LTM4712 | 36V, High Efficiency Dual Phase Buck-Boost μModule Regulator 2 × LTM4712, 24A
EVAL-LTM4712-A2Z

Latest Discussions

Recently Viewed