LTM4705

RECOMMENDED FOR NEW DESIGNS

20VIN, Dual 5A or Single 10A Step-Down DC/DC μModule Regulator

Part Models
2
1ku List Price
Starting From $11.09

Part Details

  • Complete Solution in <1cm2 (Single-Sided PCB) or 0.5cm2 (Dual-Sided PCB)
  • Wide Input Voltage Range: 3.1V to 20V
  • 0.6V to 5.5V Output Voltage
  • Dual 5A or Single 10A Output Current
  • ±1.5% Maximum Total Output Voltage Regulation Error Over Load, Line and Temperature
  • Current Mode Control, Fast Transient Response
  • External Frequency Synchronization
  • Multiphase Parallelable with Current Sharing
  • Output Voltage Tracking and Soft-Start Capability
  • Selectable Burst Mode® Operation
  • Overvoltage Input and Overtemperature Protection
  • Power Good Indicators
  • 6.25mm × 7.5mm × 3.22mm BGA package
LTM4705
20VIN, Dual 5A or Single 10A Step-Down DC/DC μModule Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTM4705

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LTM4705
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC3051A

LTM4705 | 20VIN, Dual 5A Step-Down DC/DC μModule Regulator

Product Details

Demonstration circuit 3051A features the LTM4705, a high efficiency dual 5A or single 10A μModule® DC/DC regulator in a compact and low profile 6.25mm × 7.5mm × 3.22mm BGA package. The LTM4705 can take 3.1V to 20V input and generate 0.6V to 5.5V output (stepdown only). The DC3051A demo board is designed to take 6VIN to 20VIN to dual 5A jumper selectable outputs. The board operates by default at a fixed 1MHz and can be synchronized from 1MHz to 3MHz via the MODE/SYNC pin. With its high switching frequency and current mode architecture, a fast transient response to line and load changes is possible without sacrificing stability. The DC3051A can be used in forced continuous mode or pulse-skipping mode for low noise, or in Burst Mode® operation for high efficiency at light loads. Please see the LTM4705 data sheet for more detailed information.

It is recommended to read the data sheet for the LTM4705 prior to making any changes to the DC3051A.

DC3051A
LTM4705 | 20VIN, Dual 5A Step-Down DC/DC μModule Regulator

Reference Designs

agilex7 alternative umodule
Intel Agilex 7 FPGA F-series Development Kit (Alternative µModule) Circuits from the lab

Altera FPGA

Features and Benefits

  • Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list power designs and use cases, please contact your local FAE.
Intel Agilex 7 FPGA F-series Development Kit (Alternative µModule)
Altera FPGA

Latest Discussions

Recently Viewed