LTM4626

RECOMMENDED FOR NEW DESIGNS

20VIN, 12A Step-Down DC/DC µModule Regulator

Part Models
3
1ku List Price
Starting From $12.36

Part Details

  • Complete Solution in <1cm2 (Single-Sided PCB) or 0.5cm2 (Dual-Sided PCB)
  • 6.25mm × 6.25mm × 3.87mm BGA Package
  • Wide Input Voltage Range: 3.1V to 20V
  • 0.6V to 5.5V Output Voltage
  • 12A DC Output Current
  • ±1.5% Maximum Total DC Output Voltage Error Over Line, Load and Temperature
  • Differential Remote Sensing Amp
  • Current Mode Control, Fast Transient Response
  • External Frequency Synchronization
  • Multiphase Parallel Current Sharing with Multiple LTM4626s
  • Output Voltage Tracking
  • Selectable Discontinuous Mode
  • Power Good Indicator
  • Overcurrent and Overtemperature Protection
LTM4626
20VIN, 12A Step-Down DC/DC µModule Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM4626

LTpowerCAD 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2665A-A

OBSOLETE: LTM4626 | 20VIN, 12A Step-Down µModule Regulator

Product Details

This evaluation board is obsolete and no longer recommended. The replacement board is the DC2665B-A.

Demonstration circuit 2665A-A features the LTM4626 µModule® regulator, a high performance, high efficiency step-down regulator. The LTM4626 is a complete DC/DC point-of-load regulator in a thermally enhanced 6.25mm × 6.25mm × 3.87mm BGA package. The LTM4626 has an operating input voltage range of 3.1V to 20V and provides an output current up to 12A. The output voltage is programmable from 0.6V to 5.5V and can be remotely sensed. The stacked inductor design improves thermal dissipation and significantly reduces the package area. Output voltage tracking is available through the TRACK/SS pin for supply rail sequencing. External clock synchronization is available through the SYNC/MODE pin. For high efficiency at low load currents, select DCM mode operation using the MODE jumper (JP7) in less noise sensitive applications. The LTM4626 data sheet must be read in conjunction with this demo manual for working on or modifying DC2665A-A.

eval board
DC2665B-A

LTM4626 | 20VIN, 12A Step-Down μModule Regulator

Product Details

Demonstration circuit 2665B-A features the LTM4626 μModule® regulator, a high performance, high efficiency step-down regulator. The LTM4626 is a complete DC/DC point-of-load regulator in a thermally enhanced 6.25mm × 6.25mm × 3.87mm BGA package. The LTM4626 has an operating input voltage range of 3.1V to 20V and provides an output current up to 12A. The output voltage is programmable from 0.6V to 5.5V and can be remotely sensed. The stacked inductor design improves thermal dissipation and significantly reduces the package area. Output voltage tracking is available through the TRACK/ SS pin for supply rail sequencing. External clock synchronization is available through the SYNC/MODE pin. For high efficiency at low load currents, select discontinuous current mode (DCM) operation using the MODE jumper (JP7) in less noise sensitive applications. Refer to the LTM4626 data sheet in conjunction with the demo manual for working on or modifying the DC2665B-A.

DC2665A-A
OBSOLETE: LTM4626 | 20VIN, 12A Step-Down µModule Regulator
DC2665B-A
LTM4626 | 20VIN, 12A Step-Down μModule Regulator

Reference Designs

Stratix 10 GX PCIE FPGA Development Kit
Intel Stratix 10 FPGA PCIe Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with Intel PSG to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • The validated power solutions include uModules power products that address time and space constraints while delivering high efficiency, reliability, and low noise.
  • The actual power tree represents the best solution at time of design.
  • A recommended power tree has also been included to present the ideal solution at time of Stratix 10 GX PCIe development kit release. An updated alternate version of the power tree represents the latest solutions available from Analog Devices. For many applications, an intermediate rail is not ideal, so recommendations an alternate power tree that allow for direct power conversion from 12V input is provided below.
Intel Stratix 10 FPGA PCIe Development Kit

Latest Discussions

Recently Viewed