LTM4601AHV

PRODUCTION

12A, 28VIN DC/DC µModule Regualtor with PLL, Output Tracking and Margining

Part Models
8
1ku List Price
Starting From $24.01

Part Details

  • Complete Switch Mode Power Supply
  • Wide Input Voltage Range: 4.5V to 28V
  • 12A DC Typical, 14A Peak Output Current
  • 0.6V to 5V Output Voltage
  • Output Voltage Tracking and Margining
  • Redundant Mounting Pads for Enhanced Solder-Joint Strength
  • Parallel Multiple μModule® Regulators for Current Sharing
  • Differential Remote Sensing for Precision Regulation
  • PLL Frequency Synchronization
  • ±1.5% Total DC Error
  • Current Foldback Protection (Disabled at Start-Up)
  • SnPb or RoHS Compliant Finish
  • –55°C to 125°C Operating Temperature Range (LTM4601AHVMPV)
  • Ultrafast Transient Response
  • Up to 95% Efficiency at 5VIN, 3.3VOUT
  • Programmable Soft-Start
  • Output Overvoltage Protection
  • Enhanced (15mm × 15mm × 2.82mm) Surface Mount 
    LGA and (15mm × 15mm × 3.42mm) BGA Packages
LTM4601AHV
12A, 28VIN DC/DC µModule Regualtor with PLL, Output Tracking and Margining
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
µModule Buck Regulators 1
LTM4620A PRODUCTION Dual 13A or Single 26A DC/DC μModule (Power Module) Regulator
Digital Power System Managers 1
LTC2975 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Silicon Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM4601
  • LTM4601-1
  • LTM4601A
  • LTM4601A-1
  • LTM4601AHV
  • LTM4601HV
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1414B-B

LTM4601AHVEV Demo Board | 28V, 12A DC/DC µModule Regulator with Remote Sense

Product Details

DC1414B-B: Demo Board for the LTM4601AHV 12A, 28VIN DC/DC µModule Regulator with PLL, Output Tracking and Margining.

DC1414B-B
LTM4601AHVEV Demo Board | 28V, 12A DC/DC µModule Regulator with Remote Sense

Latest Discussions